Loading

Solid-state Temperature Sensors
Allen-Bradley

Our Bulletin 837T solid-state temperature sensors are capable of measuring temperature in liquids, gases, and vapors from -50…+250 °C (-58…+482 °F).
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • solid-state temperature sensors
solid-state temperature sensors
Chevron LeftChevron Left
solid-state temperature sensors
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 837T Solid-state Temperature Sensors are capable of measuring temperature in liquids, gases, and vapors from -50…+250 °C (-58…+482 °F). These sensors offer a rugged, corrosion-resistant housing and are available in display and non-display models with IO-Link Technology, discrete, and analog outputs. There are various process connections which include sanitary options and probe lengths for application flexibility.


837T Display Temperature Sensors

  • Includes media temperature range from -20…+80 °C (-4…+178 °F)
  • Uses embedded IO-Link 1.1 communications protocol
  • Offers rotatable housing 320° and head 330° for application flexibility
  • Offers probe lengths from 25…350 mm (0.98…13.7 in.)
  • Available in Dual PNP and PNP +Analog (4...20 mA) models

837T Non-display Temperature Sensors

  • Includes media temperature range from -50…+250 °C (-58…+482 °F)
  • Offers probe lengths from 25…400 mm (0.98…15.75 in.)
  • Available in two form factors: standard and extended range
  • Offers 4…20 mA analog outputs

The flexibility of probe lengths and process threads make the 837T suitable for a wide range of applications that include:

  • Harsh chemical washdown — 316L stainless steel construction, laser-etched markings and IP66 rating for food, beverage, and other applications requiring equipment washdown such as bottling plants/filling machines, tanks, pumps, filters
  • Machine Tool — Monitoring of coolant temperatures
  • Factory automation — Injection molding machines
  • Automotive — Monitor welding coolant temperatures
  • Discrete Batch — Monitor process temperatures
  • OEM Machine Builders / Large End Users — Display models can be programmed via on machine, easy-to-use push buttons and also remotely through Studio 5000 Logix Designer® software to reduce downtime.
  • Food and Beverage — Hygienic temperature measurement in vessels and pipes
  • Pharmaceutical and Home Personal Care — Hygienic temperature measurement in CIP System

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 837T Solid-state Temperature Sensors Product Profile 837T-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Condition Sensors and Switches Brochure 836E-BR001_-EN-P
Certifications
Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left Solid-state Temperature Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose