Loading

Electromechanical Temperature Controls
Allen-Bradley

Our Bulletin 837 electromechanical temperature controls family of condition sensing products includes rugged, industrial-grade temperature controls.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(25)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 837 Electromechanical Temperature Controls family of condition sensing products includes rugged, industrial-grade temperature controls. These devices use vapor pressure technology to sense changes in temperature. Typical repeat accuracy is ±2 °F (-16.7 °C).

  • Adjustable ranges from -60…+570 °F (-51.1…+298.9 °C)
  • Adjustable differential from 2…87 °F (-16.7…+30.6 °C)
  • Wide variety of contact arrangements
  • Standard capillary length is 6 ft (1.8 m) with custom lengths available
  • Direct vertical and horizontal immersion available
  • Protective armor available in bronze or stainless steel
  • Available in open type or Type 1, 4/13, 4X, 7/9, and 4/13 combined enclosures

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives 
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

File and Guide Numbers

UL   CSA  
File Number Guide Number File Number Class
E65556 XAPX LR1234 1222-01
E64971 (Hazardous Location) XBDV LR11924 (Haz. Loc.) 3218-02

Hazardous Location enclosed devices are not CE compliant.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Condition Sensing Brochure 836E-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Electromechanical Temperature Controls
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose