Loading

Electromechanical Pressure Controls
Allen-Bradley

Our Bulletin 836 electromechanical pressure controls are designed to control or monitor the operating conditions of many types of pneumatic or hydraulic applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(38)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 836 Electromechanical Pressure Controls are designed to control or monitor the operating conditions of many types of pneumatic or hydraulic applications. These controls can improve processes and systems, protect expensive equipment, and help safeguard operators.

  • Offers rugged, compact design
  • Includes adjustable ranges from 30 in. of Hg Vac...900 psi
  • Includes adjustable differential ranges from 0.2...125 psi
  • Offers copper alloy or stainless steel bellows
  • Includes a wide variety of contact arrangements
  • Available in open type or Type 1, 4/13, 4X, and 7/9 and 4/13 combined enclosures
  • Provides standard and custom refrigeration controls
  • Typical applications include:
    • Monitor low and high pressure
    • Air compressors
    • Vacuum transfer machines

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives 
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Condition Sensing Brochure 836E-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left Electromechanical Pressure Controls Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose