Loading

802B Small Precision
Allen-Bradley

Our Bulletin 802B Small Limit Switches are similar to the 802B Precision Limit Switches with some additional features. They have an enclosure rating of NEMA 6 and IP67, a rubber cable gland sealing the control cable entry, and 12 head configurations.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 802B Small Limit Switches are similar to the 802B Precision Limit Switches with some additional features. They have an enclosure rating of NEMA 6 and IP67, a rubber cable gland sealing the control cable entry, and 12 head configurations.

  • Rugged die-cast housing
  • Industry standard dimensions
  • Compact size
  • Multiple mounting options
  • Wide range of operating voltage and current ratings
  • Typical applications include:
    • Ideal for areas too small for traditional NEMA-style limit switches
    • Material handling
    • Packaging
    • Food processing
    • Transportation

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives 
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 802B Small Precision
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose