Our Bulletin 45LSP Plastic Fork Sensors are a self-contained low-cost alternative to transmitted beam sensors for small parts detection. Simple push button sensitivity adjustment, multiple connection options, and flexible mounting features make the 45LSP an economical, easy-to-use solution for many applications.
- Products
- Overview
- Documentation
- Certifications
Overview
- Detects objects as small as 0.2 mm (0.008 in.)
- Power and output status indicators
- Output status indicators on both sides of the fork
- Remote teach and teach button lock on 4-pin models
- Light or dark operate selectable
- Through-holes, threaded holes, and dovetail mounting options
- Easy installation with no alignment required
- 3- and 4-pin pico (M8) QD models
- Applications include:
- Small parts detection
- Edge detection
- Parts counting
- Gear tooth detection
- Dimension verifications
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.