Loading

Non-contact Measurement Photoelectric Laser Sensors
Allen-Bradley

These sensors are ideal for industrial applications requiring reliable non-contact inspection, positioning and measurement.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 45BRD Measurement Photoelectric Laser Sensors are ideal for industrial applications requiring reliable non-contact inspection, positioning, and measurement. They are completely self-contained in an IP67 enclosure and use a Class II laser that has a visible red beam spot to simplify alignment in small part detection and measurement applications.

  • Non-contact measurement
  • Visible red Class II laser for small beam spot and alignment
  • Self-contained sensor does not require external control devices
  • 270° rotatable micro quick disconnect connector
  • Fixed range model has no user adjustment
  • Teach-in models provide a discrete PNP output and an analog output
  • Analog output is automatically scaled between taught set points
  • Teach-In models have configurable discrete output (N.O./N.C.), laser disable control, averaging mode and lock-out capabilities
  • Sensing range up to 300 mm (approximately 1 ft).
  • 0…10V DC output is scaled linearly over the range of the sensor (45…85 mm [1.8…3.3 in.])

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Non-contact Measurement Photoelectric Laser Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose