Loading

MiniSight General Purpose Sensors
Allen-Bradley

These sensors feature one of the industry's most popular form factors, and have many additional features in a more robust housing.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(9)
(7)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Black, rectangular sensor with an integrated cable on an end and sensor head on the other
Black, rectangular sensor with an integrated cable on an end and sensor head on the other
Chevron LeftChevron Left
Black, rectangular sensor with an integrated cable on an end and sensor head on the other
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 42KL MiniSight™ General Purpose Sensors are an exact match for one of the industry's most popular form factors, and have many additional features. They have a more robust housing that withstands repeated high-pressure washdowns, plus multiple status indicators for power, output and margin. If you are already using this common housing style, you will not have to make changes to upgrade to Minisight.


  • 18 mm threaded nose- or side-mount through-holes
  • Available in DC and 2-wire AC/DC versions
  • Durable housing design with 1200 psi washdown rating
  • Switch selectable L.O./D.O.
  • Visible indicators for power, output and 2.5x margin/short circuit protection

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives 
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left MiniSight General Purpose Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose