Our Bulletin 42BT Long-range Background Suppression Sensors come in a robust, compact package. Two adjustable sensing ranges are available in separate models for both 1 m (3.3 ft) or 2 m (6.6 ft) maximum sensing distances. These sensors are ideal for mounting on a conveyor line or vibratory bowl feeder.
- Products
- Overview
- Documentation
- Certifications
Overview
- Long-range background suppression diffuse sensing mode
- Adjustable range settings
- Slim flatpack housing design
- Highly visible status Indicators
- Pico QD and 2 m (6.6 ft) cable versions
- Both NPN and PNP outputs
- Short-circuit protected outputs
- Fast 2 ms response time
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- cUL Listed
- UKCA Marked for all applicable regulations
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.