Loading

442G Multifunctional Access Box
Allen-Bradley

Our Guardmaster® 442G Multifunctional Access Box is a unique combination of guard locking and access control.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(24)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Guardmaster® 442G Multifunctional Access Box is a unique combination of guard locking and access control. This integrated safeguarding solution is ideal for full body applications where guard doors require a higher holding force, a greater tolerance to guard door misalignment and a means for exiting the safeguarded area in an emergency. A choice of operator controls and other options offers flexibility to meet a variety of applications.

Multifunctional Access Box Now With CIP Safety Over EtherNet/IP

Our Bulletin 442G Multifunctional Access Box now offers CIP Safety over EtherNet/IP. This functionality enables easy integration in a networked automation control system using Studio 5000 Logix Designer® environment.


  • Includes a high coded RFID bolt actuator to achieve the highest level of tamper resistance in accordance with ISO 14119
  • Offers both Power to Release and Power to Lock models for personnel safety or the protection of machine production
  • Offers the ability to be wired in a series and maintain a PLe Cat 4 rating for interlocking, guard lock monitoring and control of guard locking
  • Includes a CIP Safety over EtherNet/IP version, which enables easy integration in a networked automation control system using Studio 5000 Logix Designer® environment

The Guardmaster® 442G Multifunctional Access Box supports applications that require the following:

  • Integrated guard locking and access control safeguarding solutions
  • Full body access into safeguarded areas such as, die press, metal working, packaging, printing press, robotic automated assembly, stamping, and web
  • Superior strength of a bolt style actuator
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
Multifunctional Access Box Installation 442G-IN001_-EN-P
Guardmaster 442G Lens Set Installation 442G-IN002_-EN-P
Guardmaster 442G Escape Release Installation 442G-IN003_-EN-P
Guardmaster 442G Multifunctional Access Box with CIP Safety over EtherNet/IP Installation 442G-IN004_-EN-P
User Manuals Publication
Multifunctional Access Box User Manual 442G-UM001_-EN-P
Multifunctional Access Box with CIP Safety Over EtherNet/IP User Manual 442G-UM002_-EN-P
Product Profiles Publication
Guardmaster 442G Multifunctional Access Box Product Profile 442G-PP001_-EN-P
Guardmaster 442G Multifunctional Access Box with CIP Safety Product Profile 442G-PP002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked for all applicable directives
  • cULus Listed (UL 508)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Safety Products
  5. Chevron LeftChevron Left 442G Multifunctional Access Box
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose