Loading

440T Trapped Key Solenoid Release Unit
Allen-Bradley

Our 440T Trapped Key Solenoid Release Unit electrically isolates machinery to improve access safety.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(9)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our 440T Trapped Key Solenoid Release Unit electrically isolates machinery to improve access safety. The unit consists of a rotary power switch and a solenoid. The trapped key can be removed once an external signal is given to its internal solenoid locking mechanism. An indicator light on the solenoid release unit shows when the trapped key can be removed—that is, when power is applied to the solenoid. The solenoid signal only needs to be present when key removal is necessary.

  • Direct drive operation positively opens contacts
  • Integral solenoid monitoring
  • Key trapped until release signal is applied
  • Lighted or neon key-free status indicator
  • 316L stainless steel construction
  • 24V DC, 110V AC, or 230V AC solenoid options
  • Weatherproof stainless steel dust cap
  • UL and CSA approval on switches
  • Single or multiple key units available
  • Replaceable code barrel assembly
  • Available with up to four keys
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Certifications
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • TÜV Certified
Functional Safety Data
  • PFHd = 1.00E-7 (Probability of dangerous failure per hr)
  • T1 = 20 (Proof test interval)
Standards Safety Classification

EN ISO 14119 and GS-ET-31 and can be used in safety application up to Category 3, PLd in accordance with EN ISO 13489-1, and in the application area of EN 60204-1.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Safety Switches Specifications SWITCH-TD001_-EN-P
Installation Instructions Publication
Prosafe Solenoid Release Unit Installation PROSFE-IN007_-EN-P
Multi-key Solenoid Release Unit Installation 440T-IN008_-MU-P
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left 440T Trapped Key Solenoid Release Unit Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose