Loading

440T Slamlock Trapped Key Interlock Switches
Allen-Bradley

Our 440T Slamlock™ Trapped Key Interlock Switches combine the features of trapped keys with tongue actuated interlocks.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our 440T Slamlock™ Trapped Key Interlock Switches combine the features of trapped keys with tongue actuated interlocks. When the actuator is inserted into the interlock (guard closed), the trapped key can be rotated and removed. With the key free, the actuator cannot be removed. This locks the guard door. The trapped key must be reinserted and rotated 90° to unlock the guard door. Slamlock Interlock Switches are available in mechanical, electrical, and solenoid versions.

  • 316L stainless steel construction
  • Selection of actuator types available
  • Single- or dual-key versions available
  • Direct-drive operation
  • Replaceable code barrel assembly
  • Weatherproof stainless steel dust cap
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Safety Switches Specifications SWITCH-TD001_-EN-P
Installation Instructions Publication
Prosafe Slamlock Single Key and Dual Key Installation 440T-IN009_-MU-P
Prosafe Dual Key Slamlock with Electrical Isolation (K-7200088) Installation PROSFE-IN009_-EN-P
Prosafe Slamlock with Electrical Isolation Installation 440T-IN015_-MU-P
Prosafe Single Key Slamlock with Electrical Isolation Installation 440T-IN002_-EN-P
Prosafe Slamlock Trapped Key Interlock Switch (K-7200059) Installation 440T-IN005_-EN-P
Sliding Bolt Actuator Installation 440G-IN020_-EN-P
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • TÜV Certified
Functional Safety Data
  • PFHd = 1.00E-7 (Probability of dangerous failure per hr)
  • T1 = 20 (Proof test interval)
Standards Safety Classification

EN ISO 14119 and GS-ET-31 and can be used in safety application up to Category 3, PLd in accordance with EN ISO 13489-1, and in the application area of EN 60204-1.

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440T Slamlock Trapped Key Interlock Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose