Loading

440T Trapped Key Bolt Interlock Switches
Allen-Bradley

Our 440T Trapped Key Bolt Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(13)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our 440T Trapped Key Bolt Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock. These stainless steel bolt interlocks provide a rugged, industrial-grade method of helping prevent access through gates. With these bolt interlocks, there is no need to run power wires to the gate. These bolt interlocks are available in mechanical, electrical, and solenoid switch types.

  • 316 stainless steel construction
  • Single-, dual-, triple-, and quad-key versions
  • Various extensions of bolt
  • Direct drive push/pull operation
  • Replaceable code barrels
  • Fitted with tamper-resistant screws
  • Weatherproof stainless steel dust cap
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Certifications
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • TÜV Certified
Functional Safety Data
  • PFHd = 1.00E-7 (Probability of dangerous failure per hr)
  • T1 = 20 (Proof test interval)
Standards Safety Classification

EN ISO 14119 and GS-ET-31 and can be used in safety application up to Category 3, PLd in accordance with EN ISO 13489-1, and in the application area of EN 60204-1.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Safety Switches Specifications SWITCH-TD001_-EN-P
Installation Instructions Publication
Single and Dual Key Bolt Interlock Installation 440T-IN012_-MU-P
Prosafe Boltlock with Electrical Isolation Installation 440T-IN013_-MU-P
Prosafe Boltlock Solenoid Locked with Electrical Isolation Installation 440T-IN014_-MU-P
Triple Key Bolt Interlock Installation 440T-IN032_-MU-P
Quad Key Bolt Interlock Installation 440T-IN025_-MU-P
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left 440T Trapped Key Bolt Interlock Switches Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose