- Positive operation, forced disconnection of contacts
- Contacts: 1 N.C. and 1 N.O.
- Typical applications include:
- Food processing
- Material handling
- Packaging
- Transportation
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 440P 15 mm Plastic Safety Limit Switches offer the performance of bigger units in the most compact case available. These switches have two mounting-hole options and a choice of actuator positions.
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Certifications
- CE Marked for all applicable directives
- CSA NRTL/C
- UKCA Marked for all applicable regulations
Standards Compliance
- EN 60947-5
- EN 292-1
- EN 60204-1
- EN 1088
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Safety Switches Brochure | GLSAFE-BR002_-EN-P |