Loading

440L Guardshield POC Type 4 Standard Safety Light Curtains
Allen-Bradley

Our Bulletin 440L Guardshield™ POC Type 4 safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(59)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 440L Guardshield™ POC Type 4 safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.

  • Offers multiple model:
    • Standard
    • Standard with integrated laser alignment
    • Remote teach
    • Cascadable
    • ArmorBlock® Guard I/O™ connectivity
  • Offers advanced functions:
    • Teachable fixed blanking
    • Floating blanking
    • Beam coding
    • External device monitoring
    • Start/restart interlock
  • Provides efficient connectivity through M12 quick-disconnects

Typical applications for the POC Type 4 Standard Light Curtains include:

  • Conveyors
  • Electronic fences
  • Forming operations
  • Robot cells
  • Presses
  • Workstations
  • Washdown applications (use IP67 tube accessory)
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UL 1998
  • UL 61496
Safety Classification
  • Type 4 per EN/IEC 61496
  • Category 4 device per EN 954-1
  • SIL 3 per IEC 61508
  • PLe per EN/ISO 13849
  • EN/IEC 61496-1, -2
  • UL 61496-1, -2
  • UL 1998
Standards Compliance
  • EN/IEC 61496 Parts 1 and 2
  • UL 1998
  • UL 61496 Parts 1 and 2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
GuardShield Safety Light Curtains with Integrated Laser Alignment Product Profile 440L-PP002_-EN-P
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left 440L Guardshield POC Type 4 Standard Safety Light Curtains Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose