Loading

440H Rotacam Heavy-duty Hinge Interlock Switches
Allen-Bradley

Our Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches. They connect to the existing hinge pin for direct operation of the switch. Machine power is isolated when the guard has been opened just 5°. For applications requiring a larger degree of operation, the internal cam can be adjusted from 5…11°.

  • Suitable as a hinge pin on light- and medium weight guard doors
  • Isolates power within 5° of door movement
  • Cam-adjustable degree of operation
  • Robust die-cast case
  • Two N.C. and 1 N.O. contacts (sealed to IP66)
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
SUVA CertificationSUVA Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • SUVA Certified
  • TÜV Certified
Safety Classification

Dual channel interlocks suitable for Cat. 3 or 4 systems

Functional Safety Data
  • B10d: > 2 x 106 operations at minimum load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics
Standards Compliance
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440H Rotacam Heavy-duty Hinge Interlock Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose