Loading

440F Safedge Safety Edge Profiles
Allen-Bradley

Our Bulletin 440F Safedge™ Safety Edge Profiles come in three different cushion factors and two different materials. They have no rigid internal parts that can break through or cause fatigue failures after prolonged use.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(410)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440F Safedge™ Safety Edge Profiles come in three different cushion factors and two different materials. They have no rigid internal parts that can break through or cause fatigue failures after prolonged use.

  • Various profiles available
  • Conductive rubber technology
  • Up to 50 m (164 ft) lengths
  • Aluminum, plastic, or zinc-coated steel mounting rails
  • Rubber boot optional
  • Active corners
  • Sealing lip available
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

  • General Safety Guidelines
    • Important User Information
    • Safety Guidelines and Warranties/Metric Conversions
    • Terms and Conditions of Sale
    • Maintenance of Industrial Control Equipment
    • IEC Enclosures
    • NEMA Enclosures
  • Selection Criteria
    • Flowchart
    • Tips
    • Navigator
    • Technology Overview
  • Safeguarding Applications and Wiring Diagram
    • Application Selection Table
    • Notes for Uses with Application Circuit Examples
    • Safeguarding Applications and Wiring Diagrams
  • Principles, Standards, and Implementation
    • Regulations
    • Standards
    • Safety Strategy
    • Protective Measures and Complementary Equipment
    • Safety Distance Calculation
    • Prevention of Unexpected Power-Up
    • Introduction to Safety-Related Control Systems
    • System Design According to ISO/EN 62061
    • Safety-Related Control System Structure Considerations

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
User Manuals Publication
Guardmaster Safedge Pressure Sensitive Safety Edge System Installation and User Manual 440F-UM002_-EN-P
Guardmaster Safedge Pressure Sensitive Safety Edge System Installation and User Manual 440F-UM002_-EN-P
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001_-EN-P
Certifications
Certifications
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • TÜV Certified
  • UKCA Marked for all applicable regulations

C-Tick not required.

Standards Compliance
  • EN1760-2
  • ISO13849-1
  • IEC/EN 60204-1
  • ANSI B11.19
  • AS 4024.5

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440F Safedge Safety Edge Profiles
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose