Our Bulletin 440F Safedge™ Controllers operate with our Bulletin 440F Safedge Safety Edge Profiles. The controllers continuously monitor the profile for actuation and they generate an output signal when the profile is depressed.
- Products
- Overview
- Documentation
- Certifications
Overview
- Includes one N.O. or two N.O. safety outputs and one N.C. auxiliary output
- Offers 24V AC/DC or 120/240V AC
- Includes output monitoring
- Provides status indicators for RUN, STOP, and OPEN
- Includes automatic/manual reset
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
You may also be interested in
Documentation
| Installation Instructions | Publication |
|---|---|
| 440FC 252D Safedge Control Unit Installation | SAFEDG-IN001_-EN-P |
| Guardmaster Safedge Pressure Sensitive Safety Edge System Installation | 440F-IN007_-EN-P |
| User Manuals | Publication |
|---|---|
| Guardmaster Safedge Pressure Sensitive Safety Edge System User Manual | 440F-UM002_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations
Directives
- 2014/30/EU EMC Directive (EMC)
- 2006/42/EC Machinery Directive (MD)
- 2011/65/EU RoHS Directive (RoHS)
Standards Compliance
- EN ISO 13849-1:2015
- EN ISO 13856-2
- EN 62061:2005+A2
- EN 61000-6-4:2007+A1:2011
- EN 61000-6-2:2005
- EN 61508 Parts 1-7:2010
- EN IEC 63000:2018