Loading

440E Lifeline 4 Cable Pull Switches
Allen-Bradley

Our Bulletin 440E Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(43)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley 440E Lifeline 4 Cable Pull Switch
Allen-Bradley 440E Lifeline 4 Cable Pull Switch
Chevron LeftChevron Left
Allen-Bradley 440E Lifeline 4 Cable Pull Switch
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440E Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access. The system includes a rope status indicator and emergency stop button mounted on the switch lid. This switch is also available in 316 stainless steel and is suitable for external use, applications where there are hygiene requirements, and other situations where a level of corrosion resistance is required.

 

  • Provides switch span of 75...125 m (246.1…410.1 ft)
  • Includes universal mounting and operation
  • Includes lid mounted E-stop button, designed to conform to ISO 850
  • Provides switch lockout on cable pulled and cable slack
  • Includes cable status indicator on switch lid
  • Offers 316 stainless steel version
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Emergency Stop Devices Technical Data 440-TD001_-EN-P
Installation Instructions Publication
Dual Lifeline 4 Installation Instructions 440E-IN002_-EN-P
Lifeline 4 Stainless Steel Installation Instructions 440E-IN004_-EN-P
Lifeline 4 - Bolts and Sleeves Installation Instructions 440E-IN005_-EN-P
Lifeline 4 Cable-pull Safety Switch Installation Instructions 440E-IN006_-EN-P
Lifeline Turnbuckle Kit Installation Instructions 440E-IN007_-EN-P
Miscellaneous Publication
Emergency Stops and Enabling Switches Brochure GLSAFE-BR004_-EN-P
Certifications
Certifications
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CCC
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations

 

Safety Classification 
  • Cat. 1 device per EN 954-1
  • May be suitable for use in Cat 3 or Cat 4 systems depending on the architecture and application characteristics 
Functional Safety Data
  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics 
Standards Compliance
  • EN ISO 12100
  • IEC 60947-5-1
  • IEC 60947-5-5
  • ISO 13850

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440E Lifeline 4 Cable Pull Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose