Loading

700-HL Terminal Block Style Relays
Allen-Bradley

These terminal block relays include a 6.2 mm wide per-pole interface and quick connections help reduce installation costs.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(31)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • front left angle view of a single, gray 700-HLTN2 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
  • front left angle view of a single, gray 700-HLSN2 terminal block relay with two wire connections on the left side and top of the relay marked with a black panel insert
  • front left angle view of a single, gray 700-HLTN1 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
front left angle view of a single, gray 700-HLTN2 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
front left angle view of a single, gray 700-HLSN2 terminal block relay with two wire connections on the left side and top of the relay marked with a black panel insert
front left angle view of a single, gray 700-HLTN1 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
Chevron LeftChevron Left
front left angle view of a single, gray 700-HLTN2 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
Chevron LeftChevron Left
front left angle view of a single, gray 700-HLSN1 terminal block relay with two wire connections on the left side and top of the relay marked with a black panel insert
front left angle view of a single, gray 700-HLSN2 terminal block relay with two wire connections on the left side and top of the relay marked with a black panel insert
front left angle view of a single, gray 700-HLTN1 terminal block relay with two wire connections on the left side and top of the relay marked with a white panel insert
Allen-Bradley logo

Our Bulletin 700-HL Terminal Block Relays work in a variety of high-density isolation and interposing applications. The thin per-pole interface (6.2 mm wide) and quick connections help reduce installation costs. The spring-clamp terminal base option is ideal for applications that are subject to vibration. Optional leakage current suppression circuit design addresses nuisance coil turn-on or contact non-drop-out concerns for TRIAC controller outputs. The 700-HL-N Next Generation offers built in leakage current suppression, wide-range control voltage input, and optional push-in terminal technology. 


  • Includes relay and socket assembled interface modules for high density interposing or isolation applications
  • Includes screw-type and spring-clamp terminal bases.
  • Offers push-in terminal bases on Next Generation versions
  • Includes externally replaceable relay modules
  • Provides built-in retainer clip and snap-in marker lever
  • Provides standard status indicator, reverse polarity protection, and surge protection
  • Offers leakage current suppression version
  • Includes leakage current suppression bult-in on Next Generation versions
  • Available with hazardous location certification
  • 1-pole (6 A) and 2-pole (10 A) versions
Essential Components
Main Image
Capability
Essential Components

Our relays and timers are part of our Essential Components product line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance which can help lower your costs. 

Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 700-HL 2-pole Terminal Block Relay Product Profile 700-PP021_-EN-P
Next Generation Terminal Block Relays Product Profile 700-PP033_-EN-P
Miscellaneous Publication
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure 700-BR018_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • cULus Listed — File No. E3125; Guide Nos. NLDX/NLDX7 (with Allen-Bradley socket)

Standards Compliance

  •     CSA 22.2
  •     EN61810-1
  •     EN60998-1
  •     EN60998-2-1
  •     ICS-2 Compliant
  •     NEMA IEE MAC Compliant
  •     UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Relays and Timers
  5. Chevron LeftChevron Left 700-HL Terminal Block Style Relays
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose