Loading

700-FE Economy Timing Relays
Allen-Bradley

These relays are 17.5 mm wide and have a timing range of 0.05 seconds to 100 hours.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(13)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • DIN Rail Mount Timing Relay, 17mm
DIN Rail Mount Timing Relay, 17mm
Chevron LeftChevron Left
DIN Rail Mount Timing Relay, 17mm
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 700-FE Economy Timing Relays are a very narrow 17.5 mm wide. They have a timing range of 0.05 seconds to 100 hours. The multi-function version helps reduce your spare parts inventory and standardize your design.


  • Provides DIN rail mounting without cost of socket
  • Offers 17.5 mm wide, multi-function or single function options
  • Includes SPDT contact output, 5 A
  • Offers timing range from 0.05 s…100 hr
  • Provides coil surge protection
Essential Components
Main Image
Capability
Essential Components

Our relays and timers are part of our Essential Components product line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance which can help lower your costs. 

Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 700-FE and 700-FS Timing Relays Migration Profile MIGRAT-PP056_-EN-P
Bulletin 700-FE DIN Rail Timing Relays Product Profile 700-PP028_-EN-P
Miscellaneous Publication
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure 700-BR018_-EN-P
Certifications
Certifications
UL Listed Component MarkUL Listed Component Mark

  • CE Marked
  • cULus Listed — File No. E14840; Guide Nos. NKCR/NKCR7


Standards Compliance
  • CSA 22.2 No. 14
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Relays and Timers
  5. Chevron LeftChevron Left 700-FE Economy Timing Relays
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose