Loading

Back of Panel Components, 30 mm
Allen-Bradley

Our Bulletin 800T/H 30 mm Back-of-Panel Components include a wide variety of contact block types.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1703)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 800T/H 30 mm Back-of-Panel Components include a wide variety of contact block types. They provide excellent contact wiping and optimal switching reliability.

  • Includes color-coded contact block plungers which make circuit identification easy
  • Provides spring-clamp or screw terminations
  • Includes normally closed, normally open, late break, early make, low voltage, or self-monitoring styles
  • Offers single or dual circuits
  • Offers 800TC-XAF explosion-protected contact block for Class I Division 2 hazardous locations

Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CE Marked — EN/IEC 60947‑5‑1, EN/IEC 60947‑5‑5, EN ISO 13850
  • CSA C22.2, No. 14
  • CSA Certified — File No. LR1234, LR11924
  • UL Listed — File No. E14840, E10314 Guide No. NKCR, NOIV, NISD

Standards Compliance
  • CCC
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Bulletin 800T/H Explosion-protected Contact Block Product Profile 800T-PP010_-EN-P
Miscellaneous Publication
Bulletin 800T/H 30 mm Operator Brochure 800T-BR012_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Back of Panel Components, 30 mm Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose