Loading

856T Control Tower Stack Lights
Allen-Bradley

These stack lights give users maximum flexibility in meeting the widest range of applications with a reduced number of components.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(3095)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Available with IO-Link Connectivity

Our 856T Control Tower™ Stack Light system gives you maximum flexibility in meeting the widest range of applications with a reduced number of components. This system uses a modular design that incorporates brighter LED illumination and a broad offering of sound technologies. All signals in the system are 24V AC/DC powered, which means that just three power modules can cover the entire system. IO-Link enabled versions provide real-time insight into the status of your control system.

What's New?

Connection over IO-Link makes the 856T Control Tower Stack Lights smart devices that provide real-time insight into the status of your control system while providing connectivity through The Connected Enterprise.


  • Offers reliable performance in tough environmental conditions with IP66/67 ingress rating
  • Offers easier selection thanks to a reduced number of components
  • Includes multi-function and multi-channel light modules and sounders which minimize installation and set-up time
  • Provides internal DIP switches to select module output or function
  • Offers a series of different audible choices to complement the visual indication
  • Available for purchase as separate components or as pre-configured, factory-assembled stack lights for optimal flexibility

856T Control Tower Stack Lights with IO-Link

  • Ability to control up to 7 circuits in the stack light
  • Performs Discrete Control of 856T light and sound modules
  • Preserves the IP rating (IP66/67) of the stack light
  • Compatible with all 856T base mounting adapters 
Increase Productivity with New Smart Signaling Solution from Rockwell Automation
NewsNews
Press Release
Increase Productivity with New Smart Signaling Solution from Rockwell Automation
Read Now

Tools & Resources

Video
Getting started with the IO-Link 856T Control Tower Stack Light

Use this instructional installation video to get started with your IO-Link 856T Control Tower™ Stack Light.

Video
Configure Your 856T Control Tower IO-Link Stack Light and Sound Module

Learn how to configure your 856T Control Tower™ IO-Link Stack Light and Sound Module with Studio 5000® Logix Designer.


Certifications
UL Listed Component MarkUL Listed Component Mark
China RoHS EChina RoHS E
RCM CertificationRCM Certification
  • c-UL-us Listed (File No. E14840, Guides NKCR, NKCR7)
  • CE Marked
  • China RoHS
  • KCC (Registration No. R-REM-RAA-856T)
  • RCM (EN 61000-6-2:2005 and EN 61000-6-3:2007 + A1:2011)
  • WEEE
Standards Compliance
  • UL 60947-5-1
  • CSA C22.2 No. 14
  • CE (EN 60947-5-1:2004 + A1:2009; EN 61000-6-2:2005; EN 61000-6-3:2007 + A1:2011; EN 50581: 2012 [2014/35/EU - Low Voltage Directive, 2014/30/EU - EMC Directive, and 2011/65/EU - RoHS Directive])
Important: These products are intended for use in industrial signaling applications only.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Integrated Smart Solution Quick Reference Guide IOLINK-SP001_-EN-P
Bulletin 856T 70mm Control Tower Product Profile 856T-PP001_-EN-P
Bulletin 855T to 856T 70mm Control Tower Signaling System Migration Profile MIGRAT-PP036_-EN-P
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 856T Control Tower Stack Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose