Loading

855X HazLoc Horns and Beacons
Allen-Bradley

Our Bulletin 855X Hazardous Location Signaling Devices are designed to alert you to critical equipment and system needs on the plant floor and are also triple certified to meet hazardous location global standards.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(14)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 855x hazloc horns and beacons
855x hazloc horns and beacons
Allen-Bradley logo

Our Bulletin 855X Hazardous Location Signaling Devices are designed to alert you to critical equipment and system needs on the plant floor. These alarms are available in a wide variety of light and sound functions, sizes, colors, voltages, and mounting options. These devices are also triple certified to meet hazardous location global standards.


  • Provides low power consumption and long life
  • Offers horns and beacons as separate components or combination units (horn with attached beacon) available in seven colors
  • Offers 24V DC, 120V AC, and 240V AC voltage options

Bulletin 855X Hazardous Location Signaling Devices

  • Includes glass reinforced plastic and impact resistant ABS enclosure
  • Offers -20...+50 °C (-4…+122 °F) operating temperature for Class 1 Division 2
  • UL type 4/4X/13, IP66/67
  • ATEX/IEC Ex Zone 2, Zone 22
  • Class 1 Zone 2; Class 1 Zone 22

Bulletin 855XM Hazardous Location Signaling Devices

  • Includes marine-grade aluminum enclosure with compact footprint
  • Offers -40°...+70° C (-40…+158 °F) operating temperature for Class 1 Division 2
  • NEMA Type 4/4X/13, IP 66 certified
  • ATEX/IECEx, Zone 2 and Zone 22
  • Class 1 Zone 2; Class 1 Zone 22

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 855XM Hazardous Location Metal Horn Infographic 855-SP002_-EN-P
Bulletin 855XM Hazardous Location Metal Horn Flyer 855-SP003_-EN-P
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • c-UL-us Listed — File No. E305538 for Beacons and File No. E305533 for Horns and Combination units:
    • Class I, Division 2, Groups A, B, C and D
    • Class II, Division 2, Groups F & G
    • Class III, Division 1 and 2

Standards Compliance

  • CSA C22.2 No. 14
  • CSA C22.2 No. 213
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 508
  • UL 1604
Important: These products are intended for use in industrial signaling applications only.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 855X HazLoc Horns and Beacons
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose