Loading

855H High Performance Electronic Horns
Allen-Bradley

Our Bulletins 855H and 855HM High Performance Electronic Horns are available as standalone electronic horns or with beacon. They are available in plastic or marine-grade aluminum housing.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(23)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletins 855H and 855HM High Performance Electronic Horns are available as standalone electronic horns or with beacon. They are available in plastic or marine-grade aluminum housing.

  • 24V DC, 120V AC, and 240V AC
  • IP66 enclosure rating

855H

  • Square xenon tube illumination beacon available in two colors as standard
  • UV-stable plastic enclosure: UL Type 13/3R, IP66 (Frames A, D) and cULus Type 4/4X/13/3R (Frames B, C, and E)
  • Output/Tones:
    • Frame A: 100 dB/10 tones (1 or 2 stages)
    • Frame B: 110 dB/64 tones (4 stages)
    • Frame C: 113 dB/64 tones (4 stages)
    • Frame D: 119 dB/45 tones (3 stages)
    • Frame E: 124 dB/64 tones (4 stages)

855HM

  • Selectable multi-function LED dome-shaped illumination available in red and amber as standard
  • Marine-grade aluminum enclosure: cULus Type 4/4X/13/3R
  • Output/Tones: 119 dB/45 tones (3 stages)

 

Chevron DownChevron Down
Video
855H Horns Setup

Watch this two part video to help you get familiar with and set up your 855H Electronic Horns and how you can add a Multifunction Beacon to a Recordable Horn.

855H Electronic Horn Tone Table
855H new series electronic horns, 855H-BCA10CDR5, 855HM-CGMD30DL4, 855H-RC45C4
Selection Guide
855H Electronic Horn Tone Table

Use this tone icons and descriptions in this document to select the right tone for your needs. This tone table includes 64 tones in the series B horns frames B, C, and E only.

Choose Your Tone
Enhance Performance and Application Flexibility
Press Release
Enhance Performance and Application Flexibility

We have initiated a series change for selected frame sizes of Allen-Bradley 855H industrial electronic horns and combination units (horns with attached beacon) to offer a higher degree of performance and to address a broader range of audible and visual applications on your plant floor.

Learn More

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
CMIM Mark Certificate of Conformity in Morocco
KC CertificationKC Certification
China RoHS 25China RoHS 25
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed

 

  • CE Marked
  • cULus Listed — File No. S6583; Guide Nos. UCST, UCST7
  • CMIM (Morocco)
  • KCC
  • China RoHS
  • RCM
  • UKCA Marked
Standards Compliance
  • CSA C22.2 No. 205
  • EN 6100-6-2
  • EN 6100-6-4
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 464
  • UL 1638
Important: These products are intended for use in industrial signaling applications only. See Signaling Specifications Technical Data for details on Certifications and Standards Compliance information.

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Electronic Horn Migration Solutions MIGRAT-PP054_-EN-P
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left 855H High Performance Electronic Horns Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose