Loading

854J/K Control Tower Stack Lights
Allen-Bradley

These stack lights feature IP66 enclosure rating and are rated for indoor and outdoor use.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(11)
(236)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Family shot of various color and size configurations of 854J/K industrial beacons stacked with pedastals and without.
Family shot of various color and size configurations of 854J/K industrial beacons stacked with pedastals and without.
Chevron LeftChevron Left
Family shot of various color and size configurations of 854J/K industrial beacons stacked with pedastals and without.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 854J (40 mm) and 854K (60 mm) Control Tower™ Stack Lights provide reliable, high-performance, high-visibility machine multi-status indication in a cost-effective package. These tower lights feature IP66 enclosure rating and are rated for indoor and outdoor use, making them an ideal signaling solution for a broad range of applications. With a wide variety of mounting bases available, they can be installed in any orientation — vertical, sideways or upside-down — to best suit the application.


  • Provides ingress protection Type 4/4X/13, IP66
  • Includes rating for indoor or outdoor use
  • Includes a wide range of illumination options and technologies
  • Offers piezo electric sound modules which maintain the ingress rating when mounted in the stack
  • Uses cage-clamp style terminal blocks to ease the wiring of the bases in the field
  • Offers a wide range of mounting options
  • Includes a micro quick disconnect model for on-machine applications

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 854J/854K Control Tower Stack Lights Product Profile 854-PP001_-EN-P
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • cULus Listed — File No. E14840; Guide Nos. NKCR, NKCR7
  • RoHS Compliant
  • UKCA Marked
Standards Compliance
  • CSA C22.2 No. 14
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 508
Important: These products are intended for use in industrial signaling applications only.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 854J/K Control Tower Stack Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose