Our 853C and 853D On-Machine™ LED Indicators help operators respond faster and give maintenance teams greater visibility into device health. Available as LED indicators and touch buttons, they support both discrete wiring and IO-Link connectivity, making it easy to scale from basic indication to smarter, connected operations. Configurable visual and audible alerts, escalation logic and device-level diagnostics help improve machine awareness and speed troubleshooting.
- Products
- Overview
- Documentation
- Certifications
Overview
Overview
- Compact 35 mm and 55 mm device options
- LED indicator and touch-button versions
- Standard discrete, programmable discrete and IO-Link models
- Multicolor visual indication with audible versions available
- Configurable colors, patterns, tones and escalation logic
- Offline configuration, playback review and saved configuration files
- IO-Link diagnostics, alarms and operating information
- M12 connection, IP69K-rated construction and global certifications
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Signaling Specifications Technical Data | 855-TD001_-EN-P |
| User Manuals | Publication |
|---|---|
| On-Machine Indicators with IO‑Link Interface User Manual | 853-UM001_-EN-P |
| 853D On-Machine Indicators Quick Start | 853-QS001_-EN-P |
| Product Profiles | Publication |
|---|---|
| 853C and 853D On-Machine LED Indicators Infographic | 853-SP001_-EN-P |
| 853C & 853D On-Machine™ LED indicators | 853-SP001_-EN-P |
Certifications
Certifications
- CE Marked
- cULus Listed (File No. E56639, Guides NMTR, NMTR7)
- KCC
- RCM
- UKCA Marked
Standards Compliance
- EN 61000-6-2:2005
- EN 61000-6-3:2007+A1:2011
- EN IEC 63000:2018
- UL508
- CAN/CSA C22/2 No. 14-18