Loading

800L Indicator Lights
Allen-Bradley

Our Bulletin 800L Indicator Lights are ideal for commercial-grade and light-industrial applications.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(3)
(18)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 800l indicator lights
800l indicator lights
Chevron LeftChevron Left
800l indicator lights
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 800L Indicator Lights are ideal for commercial-grade and light-industrial applications. Available with lighted, strobe, or incandescent illumination, the Bulletin 800L line is perfect for high volume OEMs, panel builders, and contractors.


  • Economical, commercial-grade indicators
  • Lighted, strobe, or incandescent
  • Shallow back-of-panel depth
  • Type 4/4X/13, watertight/oiltight (12 mm is Type 1)
  • 18, 22, and 30 mm devices are rated for use in Class 1 Div. 2 Groups A, B, C, D

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • CSA C22.2, No. 14
  • c-UL-us Listed — File No. E14840; Guide Nos. NKCR, NKCR7
  • EN60947-5-1

Standards Compliance

  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 800L Indicator Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose