Loading

800G Hazardous Location Operators
Allen-Bradley

Our Bulletin 800G Hazardous Location Push Buttons are designed for industrial applications where flammable gases, vapors, or dusts may be present.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(467)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 800g  hazardous location push buttons
800g  hazardous location push buttons
Chevron LeftChevron Left
800g  hazardous location push buttons
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 800G Hazardous Location Push Buttons are designed for industrial applications where flammable gases, vapors, or dusts may be present. These solutions are available as complete factory-assembled stations or individual components. Individual components can be used in panel mount or base mount installations.


  • Provides 30.5 mm mounting hole (front-of-panel operators)
  • Includes TS35 DIN Rail (base mount) or enclosure cover (panel mount) mounting options
  • Offers standard or ganged assembled station configurations for easy installation
  • Able to withstand a wide range of temperatures -55 … +60 °C (-67 … +140 °F)*

cULus Solutions

  • cULus certified products for Class I Division 2 or Class I Zone 1 hazardous location applications
  • ATEX certified products for Zone 1 applications in compliance with EN 60079 series standards that have been superseded
  • Type 4X, IP66, IP67 (cable termination)

“-EX” Models

  • ATEX, IECEx, INMETRO, and NEPSI certified products for Zone 1 and Zone 21 hazardous location applications
  • IP64, IP66, IP67 (panel mount cover accessory installed)

*Most common temperature range for assembled station solutions. Temperature range may vary depending on selected components, level of ingress protection, and voltage or current requirements. Please review our Technical Specification document for more detail.

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 800G Hazardous Location Push Buttons Product Line Extension Product Profile 800G-PP001_-EN-P
Miscellaneous Publication
Hazardous Location Products Brochure EC-BR008_-EN-P
Emergency Stops and Enabling Switches Brochure GLSAFE-BR004_-EN-P
Certifications
Certifications

cULus Solutions

  • cULus certified products for Class I Division 2 or Class I Zone 1 hazardous location applications
  • ATEX certified products for Zone 1 applications in compliance with EN 60079 series standards that have been superseded
  • Type 4X, IP66, IP67 (cable termination)

 “-EX” Models

  • ATEX, IECEx, INMETRO certified products for Zone 1 and Zone 21 hazardous location applications
  • IP64, IP66, IP67 (panel mount cover accessory installed)

Bulletin 800G ("-EX") ATEX, IECEx Zone 1

Component Type ATEX IECEx INMETRO
Contact Block CML 17ATEX1107U IECEx CML 17.0047U UL-BR 14.0567U
Power Module CML 17ATEX1108U IECEx CML 17.0048U UL-BR 14.0566U
Contact Block and Power Module CML 17ATEX1108U IECEx CML 17.0048U UL-BR 14.0566U
Stations CML 15ATEX3024 IECEx CML 15.0014 UL-BR 17.0366
Operators CML 14ATEX3033U IECEx CML 14.0014U UL-BR 14.0834U
Panel mount cover (Cat. No. 800G-APMC) CML 17ATEX1118X IECEx CML 17.0056X UL-BR 14.0568X

Bulletin 800G c-UL-us, Class I Div 2

  • ATEX Certified (older standard revisions)
  • cULus Listed — File No. E10314; Guide Nos. NOIV, NOIV7, NWFN, NWFN7

Standards Compliance

  • CAN/CSA E60075-1
  • CAN/CSA E60075-7
  • CSA C22.2 No. 14
  • CSA C22.2 No. 213
  • EN/IEC 60079-0
  • EN/IEC 60079-1
  • EN/IEC 60079-7
  • EN/IEC 60079-31
  • EN/IEC 60947-5-1
  • UL 508
  • UL 1604
  • UL 60079-1
  • UL 60079-7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 800G Hazardous Location Operators
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose