Loading

800B 16 mm Operators
Allen-Bradley

Our Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(13)
(6)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design. These operators are excellent for applications with limited panel space or a small footprint. They are made of corrosion-proof plastic to ensure long push button life.


  • Designed to worldwide standards (UL, CSA, CE, and CCC)
  • Durable materials
    • Operators are made of corrosion-proof plastic to ensure long push button life
    • Consistent coloring and illumination make these easy to identify for the life of the operator
  • Ease of installation
  • Ergonomic design
    • Contoured button surface
  • Dependable sealing
    • IP66 and Type 4/4X/13
    • Diaphragm seals: linear travel devices, pilot lights
    • V-seals: selector switches, high pressure sealing
    • K-seals: emergency stops, dual wiping action
  • Reliable low voltage switching
    • Gold-plated snap action contacts
    • Reliable operation in applications below 24V DC, 5 mA down to 5V DC, 1 mA
  • Enhanced E-stop functionality
    • Anti-tease feature standard (trigger-action)
    • EN13850 and EN 60947-5-5 compliant
    • Direct Drive mechanism (positive actuation)

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
CCC MarkChina Compulsory Certificate
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CCC
  • CE
  • CSA
  • UR

Standards Compliance

  • EN 60947-1
  • EN 60947-5-1
  • EN 60947-5-5
  • EN ISO 13850
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 800B 16 mm Operators
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose