Loading

CompactLogix 5480 Controllers
Allen-Bradley

CompactLogix™ 5480 controllers are real-time controllers with Windows 10 IoT Enterprise running in parallel to the Logix control engine.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • CompactLogix 5480 controller facing left 5069 l46ermw
CompactLogix 5480 controller facing left 5069 l46ermw
Chevron LeftChevron Left
CompactLogix 5480 controller facing left 5069 l46ermw
Chevron LeftChevron Left
Allen-Bradley logo

CompactLogix™ 5480 controllers are real-time controllers with Windows 10 IoT Enterprise running in parallel to the Logix control engine. Our CompactLogix 5480 uses the same re-architected control engine deployed in the ControlLogix® 5580 and CompactLogix 5380 controllers. This line of Logix controllers supports embedded Windows applications, such as analytics, data gathering, and predictive computations. The ability to collect data and make decisions at the machine level helps to support the Connected Enterprise and benefits both end users and OEMs.

  • Provides a Logix based real-time controller that runs an instance of Windows 10 IoT Enterprise
  • Supported in Studio 5000 Logix Designer® version 32
  • Is ideal for mid-size to large applications requiring high performance control and data throughput
  • Enables high-speed I/O, motion control, and Device Level Ring/Linear topologies
  • Includes three GbE Ethernet/IP ports that enable high-speed communications, I/O, and motion control (two are configurable, and support Dual IP address or Device Level Ring)
  • Includes one GbE Ethernet port as a dedicated commercial OS network interface
  • Supports up to 31 local Bulletin 5069 Compact I/O™ modules
  • Offers enhanced security features that include digitally-signed controller firmware, controller-based change detection, and a log of role-based access control to routines and Add-On instructions
  • Allows users to deploy Windows 10 based off the shelf and/or custom applications while tightly integrated with real time Logix control
  • Includes integrated DisplayPort for high definition industrial monitor connectivity
  • Includes two USB 3.0 ports for OS peripheral and expanded data storage capability
 
Enhance Cybersecurity & Reliability in Your ControlLogix Control System
Main Image
Enhance Cybersecurity & Reliability in Your ControlLogix Control System

Our ASEM™ 6300 industrial computers are designed to enhance the security and reliability of your ControlLogix® control system. Each model is individually designed to minimize or remove frequent points of failure to create a more secure, reliable, and cost-effective visualization system.

Learn More About Our Industrial Computer Family

Product Comparison

CompactLogix 5480
Catalog Numbers​

Logix
Memory​

Node
Count​

I/O
Expansion​

Motion
Physical
Axis

5069-L430ERMW​ 3MB 60 31 16
5069-L450ERMW 5MB 120 31 24
5069-L4100ERMW 10MB 180 31 32
5069-L4200ERMW​
(formerly 5069-L46ERMW)​
20MB 250+ 31 150

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
CompactLogix 5380, Compact GuardLogix 5380, and CompactLogix 5480 Controllers Specifications 5069-TD002_-EN-P
Installation Instructions Publication
CompactLogix 5480 Controllers Installation 5069-IN019_-EN-P
User Manuals Publication
CompactLogix 5480 Controllers User Manual 5069-UM002_-EN-P
Logix 5000 Controllers Design Considerations Reference Manual 1756-RM094_-EN-P
Estimated Logix 5000 Controller Instruction Execution Times Reference Manual LOGIX-RM002_-EN-P
Logix 5000 Controllers General Instructions 1756-RM003_-EN-P
Logix 5000 Advanced Process Control and Drives and Phase and Sequence Instructions 1756-RM006_-EN-P
Program Guides Publication
Logix 5000 Controllers Common Procedures Programming Manual 1756-PM001_-EN-E
Product Profiles Publication
CompactLogix 5480 Controller Product Profile 5069-PP002_-EN-P
Certifications
Certifications
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE
  • c-UL-us
  • EAC
  • EtherNet/IP
  • KC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left CompactLogix 5480 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose