Loading

CompactLogix 5370 Controllers
Allen-Bradley

Some CompactLogix™ 5370 controllers are discontinued and no longer available. Migrate to our newer CompactLogix™ 5380 controllers for continued support.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(17)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

CompactLogix™ 5370 Controllers are part of the Integrated Architecture® system. These controllers include integrated safety, and use the same programming software, network protocol, and information capabilities as all Logix controllers. This provides a common development environment for all control disciplines. Consistent tools and features help users to lower engineering investment costs, ease diagnostics and troubleshooting, and speed up time to market for small to mid-size applications.


  • Ideal for small, to mid-size applications that require low axis motion and I/O point counts
  • Offers support for Integrated Motion over EtherNet/IP™ for maximized scalability
  • Provides support for Device Level Ring (DLR) network topologies to help increase network resiliency
  • Removes the need for lithium batteries with built-in energy storage
  • Includes up to a 2-GB secure digital (SD) card for fast program save and restore
  • Offers a smaller form factor for maximized cabinet space
  • Supports up to 2 axes Kinematics for simple articulated robotics
  • Offers open socket capability that allows support for Modbus TCP as well as devices such as printers, barcode readers and servers
  • Provides ability to connect with scaled HMI options from the PanelView™ Plus portfolio to PanelView 800 graphic terminals for simple features
  • Available with conformal coating

Compact GuardLogix® Safety Controllers

  • Provides integrated safety and integrated motion in a single controller
  • Supports integrated safety up to SIL 3, PLe CAT 4

On-Machine Controllers

  • Delivers standard, safety and motion control for On-Machine™ applications
  • Provides up to 16 axes of Integrated Motion over EtherNet/IP
  • Minimizes hardware in the control cabinet with placement directly on the machine
  • Helps protect against dust and water with IP67-rated wash down protection
  • Offers integrated safety control up to SIL 3, PLe, CAT 4 in an On-Machine version
Video
CompactLogix 5370 to 5380 Controller Modernization

See how an upgrade can help boost performance. This quick demo shows how migrating from CompactLogix 5370 to CompactLogix 5380 helps increase speed and capacity, strengthen safety and security and improve productivity across your operation. Watch the five‑minute walkthrough and get the resources you need to plan your migration with confidence.

Product Comparison

Controller Series

Max. User Memory

Max. I/O Points

I/O Module Integration

Max. Motion Pos. Axes

Additional Features

5370 L3

3 MB 960 1769 Compact I/O 16

Offer additional features for hazardous environments in No Stored Energy (NSE) model

5370 L2

1 MB 160 1769 Compact I/O 4

Provide embedded power supply and I/O

Support universal analog I/O

5370 L1

1 MB 96 1734 POINT I/O 2

Provide embedded power supply and I/O

Compact GuardLogix 5370

Standard: 1, 2, or 3 MB

Safety: 0.5, 1, or 1.5 MB

960 1769 Compact I/O 4, 8, or 16 Up to 30 expansion modules

Discontinued and End-of-Life (EOL) Product Tools & Resources

If you are an existing user of SLC™ 500, CompactLogix™ 1768-L43x, -L45x or CompactLogix 1769-L31, L32C,L35CR, L32E, L32EK, L35E controllers, contact your local sales office or distributor to learn how you can ease your migration to selected CompactLogix™ controllers. Let us help you get started.

SLC 500 to CompactLogix 5380 Migration
SLC 500 to CompactLogix 5380 Migration
Capability
Capability
SLC 500 to CompactLogix 5380 Migration
Migrate from SLC™ 500 to CompactLogix™ 5380 control systems for higher system performance, increased capacity, improved productivity and enhanced security. Achieve smart manufacturing today!
Explore Our Capabilities
CompactLogix 5380 Controllers and Compact 5000 I/O System Tutorials
CompactLogix 5380 Controllers and Compact 5000 I/O System Tutorials
Video Tutorials
Video Tutorials
CompactLogix 5380 Controllers and Compact 5000 I/O System Tutorials
Watch these useful videos to gain unprecedented access to data, greater connectivity and robust security.
Learn More
Solutions for OEMs and Machine Builders
Solutions for OEMs and Machine Builders
Capability
Capability
Solutions for OEMs and Machine Builders
Rockwell Automation empowers OEMs with smart machine solutions for improved efficiency, flexibility and data-driven innovation.
Explore Our Capabilities
Integrated Architecture System
Integrated Architecture System
Capability
Capability
Integrated Architecture System
Unified industrial automation control system with scalable platform, secure connectivity, and real-time data for improved efficiency and lower costs.
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
Installation Instructions Publication
CompactLogix 5370 L3 Controllers Installation 1769-IN023_-EN-P
Compact GuardLogix 5370 Controllers Installation 1769-IN024_-EN-P
Armor CompactLogix Controllers Installation 1769-IN021_-EN-P
Armor Compact GuardLogix Controllers Installation 1769-IN022_-EN-P
User Manuals Publication
CompactLogix 5370 Controllers User Manual 1769-UM021_-EN-P
GuardLogix 5570 and Compact GuardLogix 5370 Controller Systems Safety Reference Manual 1756-RM099_-EN-P
Compact GuardLogix 5370 Controllers User Manual 1769-UM022_-EN-P
Logix 5000 Controllers Design Considerations Reference Manual 1756-RM094_-EN-P
Estimated Logix 5000 Controller Instruction Execution Times Reference Manual LOGIX-RM002_-EN-P
Replacement Guidelines: Logix 5000 Controllers Reference Manual 1756-RM100_-EN-P
Logix 5000 Controllers General Instructions 1756-RM003_-EN-P
Logix 5000 Advanced Process Control & Drives Instructions 1756-RM006_-EN-P
Program Guides Publication
Logix 5000 Controllers Common Procedures Programming Manual 1756-PM001_-EN-E
Product Profiles Publication
CompactLogix 5370 L3 Controllers Product Profile 1769-PP010_-EN-E
CompactLogix 5370 L2 Controllers Product Profile 1769-PP011_-EN-E
CompactLogix 5370 L1 Controllers Product Profile 1769-PP012_-EN-E
Compact GuardLogix 5370 Controllers Product Profile 1769-PP014_-EN-P
Armor CompactLogix 5370 and Armor Compact GuardLogix 5370 Controllers Product Profile 1769-PP016_-EN-P
Miscellaneous Publication
CompactLogix 5370 L1 Controllers Product Information 1769-PC016_-EN-P
CompactLogix 5370 L2 Controllers Product Information 1769-PC010_-EN-P
Certifications
 
Certifications
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
C-TICK CertificationC-TICK Certification
ATEX CertificationATEX Certification
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • c-UL-us
  • CE
  • C-Tick
  • ATEX
  • EtherNet/IP
  • KC
  • GOST-R
  • Marine

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View CompactLogix 5370 Controllers Technical Publications and Certifications
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left CompactLogix 5370 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose