Loading
1756 L9 Controller
New Product

ControlLogix 5590 Controllers

Built on decades of innovation, the Allen-Bradley® ControlLogix® 5590 PLC offers safety, expanded memory, faster scan times and advanced communication.
Contact a Distributor Find a Sales Office Get Support
  1. Product Selection
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Introducing the ControlLogix 5590 programmable logic controller (PLC), the latest innovation from Allen‑Bradley designed to help simplify the complexities of modern manufacturing. With the ControlLogix 5590 PLC, functional safety is embedded, which helps enable organizations to unify safety across all control disciplines. This helps enhance operational reliability and accelerate compliance.

Engineered with expanded user memory and faster scan times, the ControlLogix 5590 PLC controller helps deliver high performance for demanding, multidiscipline applications. As part of a forward-engineered control system, it supports advanced engineering communication and secure data flow, helping connect more devices across your operation.

Available for order entry. Contact your local distributor or sales office to place your order today.

Allen-Bradley logo

ControlLogix 5590 Programmable Logic Controller: The New Powerhouse in the Allen-Bradley ControlLogix Controller Family

The newest programmable controller isn’t just powerful —it’s built to perform. The ControlLogix 5590 programmable logic controller features expanded user memory and faster scan times, making it ideal for demanding, multidiscipline applications.

Whether you are consolidating multiple controllers or looking to help expand capabilities of motion, safety, and EtherNet/IP® connectivity, the ControlLogix 5590 controller delivers the throughput and responsiveness needed to help modernize your operations.

It is a forward-engineered programmable logic controller built to help elevate your operations, making them faster and connected.

ControlLogix 5590 Controller
An industrial automation module labeled 1756-L98OTPSXT featuring dual Ethernet ports, multiple status indicators, and a front panel with “XT” branding. The module is photographed in a bright indoor setting with a blurred green and white background.
Product Profile
ControlLogix 5590 Controller

The ControlLogix 5590 programmable logic controller is engineered to help simplify complex manufacturing challenges. With integrated functional safety, expanded memory and faster scan times, this controller delivers high performance for multidiscipline applications. Designed for premier system integration, it supports modern communication and secure data flow across your operation.

Download Now

ControlLogix 5590 PLC Essentials:
Performance, Security and Greater Insights

Group of people icon

OPTIMIZE PERFORMANCE

Built-in speed, safety and scalability

High-performance, multidiscipline control across the entire enterprise

Shield lock icon

STAY AHEAD OF SAFETY AND SECURITY STANDARDS

Designed to meet global safety and security standards

Aligns with Zero Trust principles

Supports new capabilities without disrupting existing systems

Rocket icon

ACCELERATE OPERATIONAL INNOVATION

Flexible design supports secure automation today and tomorrow

Supports contemporary communications like OPC UA to help drive more connected systems

ControlLogix 5590 PLC: Quick Glance

Get a fast, focused overview of the features, benefits and performance that set the ControlLogix 5590 controllers apart 

  Network Support I/O Support Safety Security Process High Availability
Controller catalog Description Ethernet Use of embedded Ethernet ports* ControlNet/
DeviceNet/
DHRIO
OPC UA*** Existing I/O** Logix SIS Simplex Safety CIP security 62443-4-2 compliant Embedded process objects Sequence Manager™ software Default process tasking model Supports a redundancy configuration
1756-L9xxTS Standard/Safety Controller 🟢 🟢 🟡 🟡 🟢 🟢 🟢 🟢 🟢 🔴 🔴 🔴 🟢
1756-L9xxTSXT Standard/Safety Harsh Environment 🟢 🟢 🟡 🟡 🟢 🟢 🟢 🟢 🟢 🔴 🔴 🔴 🟢
1756-L9xxTPSXT Process Controller with Safety (with Harsh Environment Protection) 🟢 🟢 🟡 🟡 🟢 🟢 🟢 🟢 🟢 🟢 🟢 🟢 🟢

🟢 Supported in all configurations

🟡 Supported in standard (but not redundant) configurations

🔴 Not supported

* The embedded ethernet ports can only be used for crossloading data when in a redundancy or Logix SIS configuration

** ControlLogix 5590 controllers will support the same I/O as the ControlLogix 5580 controller

*** Not supported in redundancy


Key Features and Benefits of the ControlLogix 5590 Programmable Logic Controller

High-Performance Processing and Capacity

Up to 80 MB of memory
Run larger, more complex applications without compromising speed or reliability

Supports up to 512 real and virtual motion axes
Scale motion control across robotics, packaging and high-speed systems

Handles 600+ Ethernet nodes per controller
Connect more devices across your plant for streamlined data flow

Dual EtherNet/IP™ ports support linear and DLR topologies
Minimize the need for additional network modules and simplify system design

Ideal for complex motion, redundant systems and large-scale applications
Meet the demands of high availability and performance-critical environments

Integrated Safety and Security

SIL 2/PLd safety built into every controller variant
Simplify safety compliance and reduce hardware complexity

Supports SIL 3/PLe with safety partner
Extend safety capabilities for more rigorous applications

IEC 62443-4-2 compliant with CIP Security and secure boot
Help protect operations with built-in cybersecurity aligned to global standards

Unified safety and process control in a single platform
Reduce engineering time and streamline system architecture

Optimized for Modern Industrial Applications

Process and batch control
Integrated safety and redundancy support scalable PlantPAx® systems

Discrete and motion control
High axes count and fast execution for robotics and packaging lines

Hybrid and safety-critical systems
Unify Basic Process Control System (BPCS) and Safety Instrumented System (SIS) in one controller

Modernization and migration
Easily transition from ControlLogix® 5570/5580 controllers with backward compatibility

Simplified, Modernized and Built for What’s Next

Design efficiently using Studio 5000 Logix Designer® version 38 or FactoryTalk® Design Studio™*
Accelerate development with modern tools and collaborative workflows

Accelerate deployment with FactoryTalk® Logix Echo
Simulate and validate applications before deployment to reduce risk

Enhanced hardware experience and built-in troubleshooting support
Minimize downtime with intuitive diagnostics and support tools

Supports OPC UA and other modern protocols
Enable seamless interoperability with third-party systems and platforms

* FactoryTalk Design Studio will support the ControlLogix 5590 Standard and XT (corrosion-resistant) controllers upon release of version 2.03 in November 2025. Support for the P (Process) variant will follow in a future release of FactoryTalk Design Studio.

Configurations and Variants

Available in Standard, XT (corrosion-resistant), and P (Process) variants
Choose the right model for your environment and application needs

Memory options - 2 MB to 80 MB
Scale performance to match your system requirements

All variants support safety, redundancy and secure communications
Maintain consistency and reliability across your control architecture

Ready to Order?

Hardware and software solutions
ChatChat
Hardware and software solutions

Connect with an expert to discuss your requirements

TALK TO A CONTROLLOGIX 5590 CONTROLLER SPECIALIST
Documentation
Product Profiles Publication
ControlLogix 5590 Programmable Logix Controller (PLC) Product Profile 1756-PP030_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
FM APPROVED MarkFM APPROVED Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • ATEX
  • CCC
  • CE Marked
  • CIP Security
  • cULus Listed
  • EtherNet/IP
  • FM
  • KC
  • Morocco
  • RCM
  • TÜV Certified
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left ControlLogix 5590 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose