Loading

1608 DySC Voltage Sag Protectors
Allen-Bradley

Our Bulletin 1608 DySC® Voltage Sag Protectors protect against voltage sags and momentary outages that account for a significant amount of manufacturing downtime and damaged equipment.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1608 DySC® Voltage Sag Protectors protect against voltage sags and momentary outages that account for a significant amount of manufacturing downtime, scrap material and damaged equipment. These DySC voltage sag protectors do not require batteries, they have no moving parts, and they require minimal maintenance. They are ideal for manufacturing processes and sensitive equipment that require protection from voltage sags of up to 5 seconds.

  • Prevents damage to sensitive electrical equipment
  • Offers machine to facility-wide protection
  • Includes a single- and three-phase portfolio
  • Provides up to five seconds of voltage sag protection
  • Protects against brief, complete voltage loss
  • Environmentally friendly - over 99% efficient, battery free
Video
Learn how the DySC voltage sag corrector can help monitor and improve power quality issues

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
1608 DySC Voltage Sag Correctors Specifications 1608-TD001_-EN-P
Installation Instructions Publication
1608P ProDySC Dynamic Voltage Sag Corrector (25 and 50 A) Installation 1608P-IN001_-EN-P
1608P ProDySC Dynamic Voltage Sag Corrector (100 and 110 A) Installation 1608P-IN002_-EN-P
1608P ProDySC Dynamic Voltage Sag Corrector (200 A) Installation 1608P-IN003_-EN-P
1608P HC-DySC Dynamic Voltage Sag Corrector (200 A) Installation 1608P-IN004_-EN-P
User Manuals Publication
1608P ProDySC Dynamic Voltage Sag Corrector (25 and 50 A) User Manual 1608P-UM001_-EN-P
1608P ProDySC Dynamic Voltage Sag Corrector (100 and 110 A) User Manual 1608P-UM002_-EN-P
1608P ProDySC Dynamic Voltage Sag Corrector (200 A) User Manual 1608P-UM003_-EN-P
1608P ProDySC Dynamic Voltage Sag Corrector (200 A Series B) User Manual 1608P-UM006_-EN-P
1608P HC-DySC Dynamic Voltage Sag Corrector User Manual 1608P-UM004_-EN-P
HC-DySC Dynamic Voltage Sag Corrector User Manual 1608P-UM005_-EN-P
Product Profiles Publication
Bulletin 1608 DySC Voltage Sag Protector Product Profile 1608-PP002_-EN-P
Power Quality White Paper POWER-WP002_-EN-P
Miscellaneous Publication
Power Quality Brochure POWER-BR011_-EN-P
Certifications
Certifications
UL Listed CertificationUL Listed Certification
UL RecognizedUL Recognized
  • Bulletin 1608N MiniDySC 2-6 Amp models are UL recognized, all other MiniDySC and ProDySC models are UL Listed.
  • UL Listed
  • UL Recognized

Standards Compliance

  • Exceeds SEMI F47 Standard

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Power Supplies
  5. Chevron LeftChevron Left 1608 DySC Voltage Sag Protectors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose