Loading

SMC-50 Solid-State
Allen-Bradley

Our SMC™-50 soft starters are available with a current range from 108…480 A. Our SMC-50 fully solid-state soft starters are available from 90...520 A.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(11)
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • smc-50 solid-state
smc-50 solid-state
Chevron LeftChevron Left
smc-50 solid-state
Chevron LeftChevron Left
Allen-Bradley logo

Our SMC™-50 soft starters are available with a current range from 108…480 A. Our SMC-50 fully solid-state soft starters are available from 90...520 A. Advanced monitoring and protection functions, superior communication capability, and energy saver mode all help this soft starter increase efficiency and reduce downtime.


Overview

  • Provides 90…520 A range with solid-state power structure
  • Provides 108...480 A range with internal bypass power structure
  • Uses rated voltage: 200…690V AC, 50/60 Hz
  • Includes 17 start and stop modes
  • Includes four special operating modes
  • Includes three hardware expansion ports
  • Provides built-in electronic motor overload protection
  • Offers optional communication modules that support multiple networks
  • Offers optional Parameter Configuration Module, Human Interface Module, or PC-based software for programming and monitoring
  • Programming via Connected Components Workbench™ software
Additional Information

Do you need a soft starter or an AC drive? What does your application require? When choosing between a soft starter and an AC drive what do you need to consider? Read the following blogs to learn more:

  • Why Choose a Soft Starter Instead of an AC Variable Frequency Drive?
  • Why Are Drives Easier to Apply Than Soft Starters?
  • What Does The Motor Speed Torque Curve Tell You?
  • To Bypass or Not To Bypass? Is that the Question?
  • Inside the Delta vs. Wye-Delta
  • Cruise Control for Your Motor
Unique Starting and Stopping Profiles of the SMC-50 Soft Starter
Overview
Unique Starting and Stopping Profiles of the SMC-50 Soft Starter

You can learn more about how the SMC-50 Soft Starter's unique starting and stopping profiles can meet your application needs in this virtual demonstration. You can examine the construction and features of this soft starter in three frame sizes and in three dimensions. You will be able to peel back the product casing to see what is inside.

Get Started

Tools & Resources

  • Firmware Downloads for SMC Soft Starters— Obtain firmware for your SMC Soft Starters from the Product Compatibility & Download Center.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • SMC Estimation Wizard — Obtain a more advanced analysis of both the device and the system.
  • SMC Thermal Wizard — Conduct simple thermal analysis and selection of an SMC product for a given application.

Applications

Watch the following videos to see how our SMC-50™ soft starters are used in the following applications.

Water Pump

The SMC-50 soft starters use new soft start technology to provide torque and speed control for starting centrifugal pumps and high-inertia loads. Through proprietary sensorless speed sensing and motor control algorithms, the SMC-50 soft starter can deliver even smoother pump starts and stops than was possible with previous pump-control methods.

Compression Tank

The SMC-50 soft starters use linear start technology which is ideal for both high and low pressure applications such as those found in compression tanks. This soft starter also has an energy saver mode which optimizes energy usage when running lightly loaded motors.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
SMC-3, SMC Flex, and SMC-50 Smart Motor Controllers Specifications 150-TD009_-EN-P
Enclosed SMC-3, SMC Flex, and SMC-50 Smart Motor Controllers Specifications 150-TD010_-EN-P
User Manuals Publication
SMC-50 Smart Motor Controller Quick Start 150-QS003_-EN-P
SMC-50 Solid-state Smart Motor Controller User Manual 150-UM011_-EN-P
Program Guides Publication
Using an SMC-50 Solid-state Smart Motor Controller for Pump Protection Application Technique 150-AT003_-EN-P
Wye-delta and Solid-state Starters Application Technique 150-AT005_-EN-P
Product Profiles Publication
Enclosed Smart Motor Controllers Product Profile 150-PP007_-EN-P
Global Short Circuit Current Ratings Product Profile SCCR-PP003_-EN-P
When to use a Soft Starter or an AC Variable Frequency Drive 150-SP007_-EN-P
SMC-50 Control Advances - Sensorless Linear Acceleration and Energy Management White Paper 150-WP005_-EN-P
SMC-50 Solid-state Smart Motor Controller for Managing Resistive Loads White Paper 150-WP008_-EN-P
SMC Controllers with Pump Control White Paper 150-WP003_-EN-P
Soft Starter Bypass Technology in Smart Motor Controllers White Paper 150-WP006_-EN-P
When to use SMC vs. AC Variable Frequency Drive White Paper 150-WP007_-EN-P
Slow Speed Applications Using a Soft Starter White Paper 150-WP009_-EN-P
Miscellaneous Publication
Smart Motor Controllers Soft Starters Family Brochure 150-BR144_-EN-P
Controlling High Efficiency Motors Brochure IE3-BR001_-EN-P
Certifications
Certifications
ABS CertificationAmerican Bureau of Shipping Certification
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
IE3IE3
KC CertificationKC Certification
RCM CertificationRCM Certification
  • SMC-50 Solid-state
    • cULus Listed (Open Type) (File No. E96956)
    • CE Marked per EMC Directive and Low Voltage Directive
    • CCC
    • RCM
    • EAC
    • KCC
    • ABS
    • Suitable for use with IE3 Motors (IEC 60034-30)
  • SMC-50 Internal Bypass
    • cULus Listed (Open Type) (File No. E96956)
    • CE Marked per EMC Directive and Low Voltage Directive
    • CCC
    • RCM
    • EAC
    • KCC
    • ABS
    • Suitable for use with IE3 Motors (IEC 60034-30)
Standards Compliance
  • UL 508
  • EN 60947-4-2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left SMC-50 Solid-State
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose