Loading

SMC-3 Smart Motor Controller
Allen-Bradley

Our SMC™-3 Soft Starters are available with a current range from 3...480 A and they feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(12)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our SMC™-3 Soft Starters are available with a current range from 3...480 A. They feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.

Allen-Bradley logo

Overview

  • Provides 3…480 A range
  • Uses rated voltage: 200…690V AC, 50/60 Hz
  • Includes five start and stop modes
  • Provides built-in electronic motor overload protection
  • Includes hold-to-test/push-to-reset button
  • Offers easy and secure setup using DIP switches
  • Provides built-in silicon-controlled rectifier (SCR) bypass/run contactor
  • Programming via Connected Components Workbench™ software
  • This product is designed for many applications that include compressors, chillers, pumps, conveyors, and crushers
Additional Information

Do you need a soft starter or an AC drive? What does your application require? When choosing between a soft starter and an AC drive what do you need to consider? Read the following blogs to learn more:

  • Why Choose a Soft Starter Instead of an AC Variable Frequency Drive?
  • Why Are Drives Easier to Apply Than Soft Starters?
  • What Does The Motor Speed Torque Curve Tell You?
  • To Bypass or Not To Bypass? Is that the Question?
  • Inside the Delta vs. Wye-Delta
  • Cruise Control for Your Motor

Tools & Resources

  • SMC Estimation Wizard — Obtain a more advanced analysis of both the device and the system.
  • SMC Thermal Wizard — Conduct simple thermal analysis and selection of an SMC product for a given application.

Certifications
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
CSA MarkCanadian Standards Association Mark
IE3IE3
  • cULus Listed (Open Type) (File No. E96956, Guides NMFT, NMFT7)
  • CSA Certified (File No. LR 1234)
  • CE Marked (Open Type) per EMC and Low Voltage Directive
  • CCC Certified
  • Suitable for use with IE3 Motors (IEC 60034-30)
Standards Compliance
  • CSA C22.2 No.14
  • EN/IEC 60947-1
  • EN/IEC 60947-4-2
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
SMC-3, SMC Flex, and SMC-50 Smart Motor Controllers Specifications 150-TD009_-EN-P
Enclosed SMC-3, SMC Flex, and SMC-50 Smart Motor Controllers Specifications 150-TD010_-EN-P
Program Guides Publication
Wye-delta and Solid-state Starters Application Technique 150-AT005_-EN-P
Product Profiles Publication
Enclosed Smart Motor Controllers Product Profile 150-PP007_-EN-P
Global Short Circuit Current Ratings Product Profile SCCR-PP003_-EN-P
Soft Starter Bypass Technology in Smart Motor Controllers White Paper 150-WP006_-EN-P
When to use SMC vs. AC Variable Frequency Drive White Paper 150-WP007_-EN-P
Miscellaneous Publication
Smart Motor Controllers Soft Starters Family Brochure 150-BR144_-EN-P
Controlling High Efficiency Motors Brochure IE3-BR001_-EN-P
SMC-3 Reduced Voltage Solid-State Smart Motor Controllers Procurement Specifications 150-SR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left SMC-3 Smart Motor Controller Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose