Loading

Bulletin 500 Top Wiring for Motor Loads
Allen-Bradley

Our Bulletin 500 AC contactors are available in top-wiring construction from NEMA size 00...9. All power connections are at the top of the contactors can switch AC motor loads where overload protection is not required or is provided separately.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(31)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Bulletin 500 AC contactors are available in top-wiring construction from NEMA size 00...9. All power connections are at the top of the contactors. Use our contactors to switch AC motor loads where overload protection is not required or is provided separately. You can operate these contactors remotely with pilot devices such as push buttons, selector switches, timers, relays, or temperature switches.

Allen-Bradley logo

Overview

  • Modular components in a single carton
  • Top wiring for motor loads
  • Enclosure ratings: NEMA Type 1, 3R/12, 4/4X stainless steel and bolted 7 and 9, and 3R, 7 and 9

Certifications
ABS CertificationAmerican Bureau of Shipping Certification
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CE Marked
  • CSA Certified — LR1234
  • UL Listed — File No. E3125; Guide No. NLDX
  • ABS

Hazardous Location:

  • UL Listed — File No. E10314
  • CSA Certified — LR11924
Standards Compliance
  • ABS 4/5.115 — American Bureau of Shipping
  • CSA C22.2 No.14
  • EN/IEC 60947-4-1
  • IEEE 45
  • NEMA/EEMAC ICS 2
  • UCSG 46 CFR 111.70
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Western Regional Configuration Center Flyer CMPNTS-QR003_-EN-P
Central Regional Configuration Center Flyer CMPNTS-QR004_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Bulletin 500 Top Wiring for Motor Loads Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose