Loading

CENTERLINE 1500 Medium Voltage Motor Control Centers
Allen-Bradley

Our MCC improves industrial automation efficiency for heavy industrial manufacturing and processing environments and meets UL 347 safety standards.
Loading
  1. Overview
  2. Documentation
  3. Certifications
Open All Close All
Overview
  • Large gray metal rectangular industrial structure, with three sections wide and two sections tall, for electrical motor components
  • A group of six tall, gray, metal cabinets house CENTERLINE 1500 motor control centers.
  • A tall, gray, metal three-section industrial cabinets house a CENTERLINE 1500 motor control center.
Large gray metal rectangular industrial structure, with three sections wide and two sections tall, for electrical motor components
A group of six tall, gray, metal cabinets house CENTERLINE 1500 motor control centers.
A tall, gray, metal three-section industrial cabinets house a CENTERLINE 1500 motor control center.
Chevron LeftChevron Left
Large gray metal rectangular industrial structure, with three sections wide and two sections tall, for electrical motor components
Chevron LeftChevron Left
A group of six tall, gray, metal cabinets house CENTERLINE 1500 motor control centers.
A tall, gray, metal three-section industrial cabinets house a CENTERLINE 1500 motor control center.
Allen-Bradley logo

A CENTERLINE® 1500 medium voltage motor control center (MCC) is available in customized control formats for heavy industrial manufacturing and processing environments.

Motor controller options include full-voltage, reversing, reduced-voltage, solid-state reduced-voltage, multi-speed and synchronous control using variable frequency drive (VFD) input and bypass controllers. Plus, these motor controllers include load break switches that provide integrated intelligence and solutions for starting motor applications.

Motor controller options include full-voltage, reversing, reduced-voltage, solid-state reduced-voltage, multi-speed and synchronous control using variable frequency drive (VFD) input and bypass controllers. Plus, these motor controllers include load break switches that provide integrated intelligence and solutions for starting motor applications.

Overview

Of all the motors in your manufacturing process, medium voltage motors can have a large impact on your continued success. Developing medium voltage motor control and protection has been a core discipline for Rockwell Automation® for more than 70 years.

CENTERLINE 1500 medium voltage MCCs provide one infrastructure to harness all your industrial power and control needs. Our smart, scalable design lets you customize capabilities to increase productivity and safety. We build medium voltage MCCs to meet your UL 347 and NEMA requirements and offer arc-resistant MCC product designs.

Your applications rely on medium voltage motors for safe, repeatable operation in harsh industrial environments. To improve the protection and performance of your systems, CENTERLINE motor control centers are built to meet tough application demands:

  • Available at 2.4…6.9 kV, up to 9000 Hp
  • Rated up to 800 A
  • Engineered to meet UL 347 standards
  • Arc resistance evaluated per IEEE C37.20.7
  • Configurable with an Allen-Bradley® VFD

Unlike industrial control systems that configure independent medium voltage VFD and motor controller systems, an integrated CENTERLINE medium voltage motor control center creates a single line-up on a common bus. The result: less cabling, faster installation, smaller footprint and lower total cost of ownership.

New CENTERLINE 1500 Motor Control Center Grounding Device Helps Increase Safety
Press Release
New CENTERLINE 1500 Motor Control Center Grounding Device Helps Increase Safety

A new UL-approved product enhancement from Rockwell Automation helps increase workplace safety in a variety of industries from oil and gas refining operations to food and beverage processing plants.

Learn More
  • Five Reasons to Unify Power and Process Control on One Platform
    Five Reasons to Unify Power and Process Control on One Platform
    Blog
    Blog
    Five Reasons to Unify Power and Process Control on One Platform
    A unified industrial control system simplifies everything. Integrating process and power control platforms delivers actionable real-time data to boost ROI.
    Read Now
  • Unified Industrial Control Systems
    Unified Industrial Control Systems
    Capability
    Capability
    Unified Industrial Control Systems
    Our industrial control system integrates process and power control. Reduce design time, capital and operational costs. Get real-time production data in one HMI.
    Learn More
  • Video
    Increase Industrial Automation Productivity and Safety

    Our CENTERLINE 1500 MCCs house industrial control systems for heavy manufacturing and processing plants. Oil and gas refineries to mining and power generation.

    Customize your MCC with full-voltage, reversing, reduced-voltage, solid-state reduced-voltage, multi-speed and synchronous control. Add ArcShield™ arc-resistant designs, plus, IntelliCENTER® software for real-time power and process control and diagnostics.

  • Planning a Greenfield or Plant Expansion Project?
    Engineer and project manager looking at blueprint
    eBook
    Planning a Greenfield or Plant Expansion Project?

    Combining process, power and motor control on a single platform helps accelerate your speed to market, uptime, energy savings and return on investment. 

    Learn More
  • What is arc flash safety in oil & gas
    What is arc flash safety in oil & gas
    Blog
    Blog
    What is arc flash safety in oil & gas
    Learn how motor control center design and technology help reduce electric arc flash hazards and improve electrical safety in oil and gas operations
    Read Now

Industrial Safety Features

An Integrated Protective Maintenance Grounding device grounds all load-side connections and load cables. This UL-approved innovation increases personnel safety by eliminating the need to use hazardous temporary grounding devices.

The integrated grounding device:

  • Quickly and easily grounds all load-side connections, including the load cables, by turning a handle
  • Removes the need to attach cumbersome and hazardous utility-style grounding balls and temporary grounding cable assemblies
  • Grounds the output (load-side connections) without opening the MCC power cell door 
  • Seamlessly incorporates in the MCC power cells

CENTERLINE 1500 with ArcShield Technology

  • Helps reduce arc flash hazards and provides increased protection against internal electrical arcing faults
  • Meets IEEE C37.20.2 standards, providing increased protection against internal electrical arcing faults
  • Provides reinforced cabinet and power cell doors, including a power cell door closure mechanism to contain arc flash material at faults up to 40 kA, 0.5 seconds or 50 kA per IEEE C37.20.7
  • Features an arc vent on the cabinet roof to exhaust arc flash energy overhead (meeting IEEE C37.20.7, Type 2B Accessibility Compliant requirements)
  • Features three isolated compartments: power bus, low voltage and power cell
  • Provides reinforced large swing-out low voltage panel sealed to help prevent entry of arc flash material
  • Includes isolation switch with visible indication that the power cell is not energized
  • Provides horizontal power bus with removable cover plates for accessibility
Video
ArcShield Technology Improves Personnel and Process Safety

Reduce risk throughout your operations. PowerFlex® 7000 medium voltage VFD technologies increase protection of personnel and equipment, reducing the risk of workplace dangers.

PowerFlex 7000 drives offer drive configurations and control options such as Active Front End with Direct-to-Drive™ technology and high-performance torque control. Plus, with the Safe Torque Off control and ArcShield™ arc-resistant enclosure options, the drive delivers higher performance and enhanced safety for your critical assets.

Quickly and Easily Configure a CENTERLINE 1500 MCC with this Online Tool
RA Advisor logo 4-color 2023
Tool
Quickly and Easily Configure a CENTERLINE 1500 MCC with this Online Tool

Receive full engineering documentation and initial pricing for your motor control center in minutes.

Learn More

What is a medium voltage motor control center?

A medium voltage motor control center is an industrial metal enclosure that houses the motor control and electrical devices for motors that run a factory’s machinery. Inside are variable frequency drive (VFD), motor starters, soft starters, safety controls, power and performance-gathering equipment. MCCs can be centrally located, removing factory controls from potentially hot, wet, dusty or congested manufacturing environments.

 

CENTERLINE 1500 medium voltage motor control centers meet UL 347 and NEMA safety standards and are designed with materials and features to improve performance and protection in harsh industrial control system environments.

 

Improve Visibility to Your Operating System Using CENTERLINE 1500 with IntelliCENTER Technology

The technology captures information for predictive maintenance, process monitoring and advanced diagnostics to see the condition of your motors, control devices and application performance. Plus, IntelliCENTER technology uses secure EtherNet/IP network protocol which provides remote access to device data and integration between the plant floor and corporate operations and:

  • Provides remote access to data to minimize the need to approach the MCC
  • Uses EtherNet/IP networks to provide enhanced integration between the plant floor and corporate operations
IntelliCENTER Motor Control Center Software
IntelliCENTER Motor Control Center Software
Software
Software
IntelliCENTER Motor Control Center Software
Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CENTERLINE 1500 Medium Voltage Control Centers Selection Guide 1500-SG001_-EN-P
Protection and Control Device Numbers and Functions Specifications 1500-TD210_-EN-E
Typical Factory Test Procedures for Medium Voltage Products Specifications 1500-TD220_-EN-E
CENTERLINE 1500 Motor Control Center with IntelliCENTER Technology Using an EtherNet/IP Network Specifications 1500-TD001_-EN-P
Installation Instructions Publication
DeviceNet Medium Voltage Controllers Installation 1500-IN057_-EN-P
User Manuals Publication
General Handling Procedures for Medium Voltage Controllers Quick Start MV-QS050_-EN-P
CENTERLINE 200/400 A Two-high Cabinet, Standard, and Arc-resistant Enclosure User Manual 1500-UM055_-EN-P
CENTERLINE 400 A One-high Cabinet, Standard, and Arc-resistant Enclosure User Manual 1512A-UM100_-EN-P
CENTERLINE 600 A One-high Cabinet, Standard, and Arc-resistant Enclosure User Manual 1512A-UM101_-EN-P
CENTERLINE 800 A One-high Cabinet, Standard and Arc-resistant Enclosure User Manual 1512A-UM102_-EN-P
IntelliVAC Contactor Control Module (Series G) User Manual 1503-UM065_-EN-P
MV 400A Contactor (Series E and F) User Manual 1502-UM052_-EN-P
MV 450 A Contactor (Series G) User Manual 1502-UM060_-EN-P
MV Contactor 800 A, 2400…7200V (Series F) User Manual 1502-UM054_-EN-P
SyncPro IIB Brush-type Synchronous Motor Field Application and Protection System User Manual 1902-UM001_-EN-P
Program Guides Publication
Maintain Arc-resistant Ratings when Close Coupled with 3rd Party Equipment Application Technique 1500-AT002_-EN-P
Maintain Arc-resistant Rating when Close Coupled with ArcShield MVMCC Application Technique 1500-AT003_-EN-P
Installation Guidelines for Medium Voltage Arc Plenums and Chimney Systems Application Technique MV-AT001_-EN-P
Product Profiles Publication
Adding Layers of Personnel Safety to UL 347 Motor Control Centers White Paper MCC-WP003_-EN-P
Virtual Factory Acceptance Testing MCC-SP005_-EN-P
Miscellaneous Publication
CENTERLINE 1500 Motor Control Centers Brochure 1500-BR003_-EN-P
Medium Voltage Motor Controllers Specification Guide 1500-SR020_-EN-P
Certifications
Certifications
UL Listed CertificationUL Listed Certification
  • ANSI
  • IEEE
  • NEC
  • OSHA
  • IEEE 519-2004
  • IEEE C37.20.7, Type 2B
  • NEMA
  • UL
  • European Directives for Safety and EMC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left CENTERLINE 1500 Medium Voltage Motor Control Centers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose