Our Kinetix® RDB Direct-drive Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components. The result is reduced energy consumption, faster settling times and better overall control of the load.
- Product Selection
- Overview
- Documentation
Overview
Modern manufacturing calls for fast, flexible and precise motion control. Our Kinetix RDB Direct-drive Servo Motors enable you to simplify your motion designs while integrating servo solutions that add exceptional speed and control to your processes. And when ridged operation is a must, these servo drives can minimize backlash to maximize the performance of your system.
- Delivers high torque at low speeds
- Bearingless-housed configuration for applications where the load is already supported by its own bearings
- Continuous torque range of 32.7…426 Nm (289…3770 lb-in.)
- Simplified mechanics and reduced part count decreases downtime and maintenance
- Seamless integration with our Integrated Architecture solution with a single environment for programming, control and data collection
- Heidenhain high-resolution absolute encoders, single- and multi-turn options
- Windings optimized for use with our Kinetix® servo drives
- Environmental protection to IP65
Certifications
- CE marked
- CSA
- C-Tick
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Related Products
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Kinetix Motion Control Selection Guide | KNX-SG001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Rotary Direct Drive Bearingless Motors Installation Instructions | RDB-IN002_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Integrated Architecture Brochure | IA-BR005_-EN-P |