Our Kinetix® MPM Medium-inertia Servo Motors offer a power-dense and feature-rich solution for applications with heavier loads and greater inertia. They include IEC metric mounting dimensions and rotatable DIN connectors to simplify motor mounting and cable routing so you can get your systems up to speed quickly.
- Product Selection
- Overview
- Documentation
Overview
The Kinetix MPM Medium-inertia Servo Motors can help you gain the flexibility and precision needed to stay ahead in your industry by precisely controlling heavy loads or motion profiles that produce greater inertia. Discover how they can be the perfect complement to your next Kinetix motion design.
- Multiple winding speed options
- 230V AC and 460V AC windings
- High-resolution absolute encoder and resolver feedback
- IEC metric mounting dimensions
- Rotatable DIN connectors for flexible connector orientation
Certifications
- CE marked
- CSA
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Related Products
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Kinetix Motion Control Selection Guide | KNX-SG001_-EN-P |
| Kinetix Rotary Motion Specifications | KNX-TD001_-EN-P |
| Kinetix Rotary and Linear Motion Cable Specifications | KNX-TD004_-EN-P |
| Installation Instructions | Publication |
|---|---|
| MP-Series Food-grade Servo Motor with 100 mm to 165 mm Frame Size Installation | MP-IN004_-EN-P |
| MP-Series Low-inertia Servo Motor with 100 mm to 165 mm Frame Size Installation | MP-IN001_-EN-P |
| MP-Series Low-inertia Brushless Servo Motors with 75 mm or Smaller Frame Sizes Installation | MP-IN006_-EN-P |
| MP-Series Low-inertia Servo Motor with 215 mm or Larger Frame Size Installation | MP-IN002_-EN-P |
| MP-Series Medium-inertia Servo Motor with 115 mm to 215 mm Frame Size Installation | MPM-IN001_-EN-P |
| MP-Series Stainless-steel Servo Motor with 100 mm to 165 mm Frame Size Installation | MP-IN005_-EN-P |
| Shaft Seal Kit Installation | 2090-IN012_-EN-P |
| 2090-Series Power and Feedback Cables Installation | 2090-IN050_-EN-P |
| Positive Air-pressure Kit Installation | 2090-IN030_-EN-P |
| User Manuals | Publication |
|---|---|
| Kinetix 300 and Kinetix 350 Drive Systems Design Guide | KNX-RM004_-EN-P |
| Kinetix 2000 Drive Systems Design Guide | KNX-RM006_-EN-P |
| Kinetix 5100 Drive Systems Design Guide | KNX-RM011_-EN-P |
| Kinetix 5300 Drive Systems Design Guide | KNX-RM012_-EN-P |
| Kinetix 5500 Drive Systems Design Guide | KNX-RM009_-EN-P |
| Kinetix 5700 Drive Systems Design Guide | KNX-RM010_-EN-P |
| Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design Guide | KNX-RM003_-EN-P |
| Kinetix 7000 Drive Systems Design Guide | GMC-RM007_-EN-P |
| Program Guides | Publication |
|---|---|
| Vertical Load and Holding Brake Management Application Technique | MOTION-AT003_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Integrated Architecture Brochure | IA-BR005_-EN-P |