Loading

Single-turn Absolute Encoders with Zero Set Pin
Allen-Bradley

The compact design and high-resolution output of these devices excel in applications where positioning accuracy is critical, but space is limited.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(3)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen‑Bradley Bulletin 845GM Single Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts.
Allen‑Bradley Bulletin 845GM Single Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts.
Chevron LeftChevron Left
Allen‑Bradley Bulletin 845GM Single Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 845GM Single Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts. You can use this encoder under a wide range of harsh conditions. The 845GM provides high resolution in a compact size 20 housing for applications where positioning accuracy is critical but space is limited.


  • Absolute gray code, natural binary or binary coded decimal (BCD) output
  • 8…15 bit resolution (256…32768 counts per revolution)
  • Open collector, TTL, push-pull, or SSI outputs
  • Low or high true output optional
  • NEMA Type 4 and 13
  • Reverse polarity protection
  • 5V, 8…24V or 10…30V DC power supply
  • 0…85 °C (32…185 °F) operating temperature

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
Bulletin 845D Size 25 Absolute Encoder Installation 845D-IN002_-EN-P
Bulletin 845G Size 25 Absolute Encoder Installation 845G-IN001_-EN-P
Bulletin 845GM Size 20 Absolute Encoder Installation 845GM-IN001_-EN-P
Bulletin 845GM-NXC8024 Size 20 Absolute Encoder Installation 845GM-IN002_-EN-P
Certifications
Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Single-turn Absolute Encoders with Zero Set Pin
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose