Our Bulletin 845G Single-turn is a NEMA Type 4 and 13, single-turn absolute encoder for use in harsh conditions. We enhanced this encoder to incorporate the higher performance of our 845GM encoder in a standard size 25 package.
- Products
- Overview
- Documentation
- Certifications
Overview
- Absolute gray code, natural binary or binary coded decimal (BCD) output
- 8…15 bit resolution (256…32768 counts per revolution)
- Open collector, TTL, push-pull or SSI outputs
- Low or high true output optional
- NEMA Type 4 and 13
- Reverse polarity protection
- 5V, 8…24V or 10…30V DC power supply
- 0…85 °C (32…185 °F) operating temperature
You may also be interested in
Documentation
| Installation Instructions | Publication |
|---|---|
| Bulletin 845D Size 25 Absolute Encoder Installation | 845D-IN002_-EN-P |
| Bulletin 845G Size 25 Absolute Encoder Installation | 845G-IN001_-EN-P |
| Bulletin 845GM Size 20 Absolute Encoder Installation | 845GM-IN001_-EN-P |
| Bulletin 845GM-NXC8024 Size 20 Absolute Encoder Installation | 845GM-IN002_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.