Loading

Single-turn Absolute Encoders
Allen-Bradley

Improve the uptime and longevity of your machines with these heavy-duty NEMA Type 4 single-turn encoders.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen‑Bradley Bulletin 845D Single Turn is a heavy-duty NEMA Type 4 single-turn absolute position encoder that digitizes shaft angle position into one of a number of absolute code formats.
Allen‑Bradley Bulletin 845D Single Turn is a heavy-duty NEMA Type 4 single-turn absolute position encoder that digitizes shaft angle position into one of a number of absolute code formats.
Chevron LeftChevron Left
Allen‑Bradley Bulletin 845D Single Turn is a heavy-duty NEMA Type 4 single-turn absolute position encoder that digitizes shaft angle position into one of a number of absolute code formats.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 845D Single-turn heavy-duty NEMA Type 4 single-turn absolute position encoder digitizes shaft angle position into one of a number of absolute code formats. Our encoder has a unique digital output for each shaft position. It uses a single laser diode and a fiber optic assembly to produce a concentrated beam of light that passes through a code disk and is sensed as high level optical signals.


  • Absolute gray code, natural binary or binary coded decimal (BCD) output
  • Optional latch command input for discrete I/O
  • Optional 5V, or 8-24V DC power requirements
  • 85 °C (185 °F) operating temperature
  • Electronic zero set pin
  • Field-selectable direction control

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
Bulletin 845D Size 25 Absolute Encoder Installation 845D-IN002_-EN-P
Bulletin 845G Size 25 Absolute Encoder Installation 845G-IN001_-EN-P
Bulletin 845GM Size 20 Absolute Encoder Installation 845GM-IN001_-EN-P
Bulletin 845GM-NXC8024 Size 20 Absolute Encoder Installation 845GM-IN002_-EN-P
Certifications
Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Single-turn Absolute Encoders
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose