Our Bulletin 844DS High-frequency Incremental Optical Encoders mount directly to the monitored shaft by a split collar clamp on the encoder, eliminating the need for mounting plates and flexible couplings. You can install through-shaft models by inserting the monitored shaft completely through the encoder. Blind-shaft models only require insertion of the end of the shaft.
- Product Selection
- Overview
- Documentation
Overview
- High-frequency response
- Built to withstand a wide range of temperatures from -25…+85 °C (-13…+185 °F)
- Easy to integrate with multiple connection types M12, M23, MS male connector or cable
- Enables speed feedback from rotating AC motors
- Available in a wide range of supply voltages and multiple mounting options for great application flexibility
- Easy to install clamp ring saves space while allowing direct installation on hollow shafts
Certifications
- CE Marked for all applicable directives
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Kinetix Rotary and Linear Motion Cable Specifications | KNX-TD004_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Bulletin 844D Blind and Through-shaft Incremental Optical Encoders Installation | 844D-IN001_-EN-P |
| Bulletin 844DS Through-shaft Optical Incremental Encoders Installation | 844DS-IN001_-EN-P |