Loading

EtherNet/IP Absolute Encoders
Allen-Bradley

Extend the benefits of your EtherNet/IP motion control system by integrating these encoders with integrated motion and CIP safety options.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(24)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 4 Allen‑Bradley 843E EtherNet/IP Absolute Encoders

    843E Absolute Encoders with EtherNet/IP

  • Three  843ES CIP Safety Encoders from top to bottom. Rear view with four connectors; one 12 mm micro male connector (12:00), one with steel conduit cover (6:00), and two 12 mm micro female connectors (3:00 and 9:00). Front view with hollow shaft in the center and mounting brackets at 3:00 and 9:00. Rear view encased in safety red with four connectors; one with yellow plastic cap (12:00), one with steel conduit cover (6:00), and two with plastic black caps (3:00 and 9:00).

    843ES CIP Safety over EtherNet/IP Absolute Encoders

4 Allen‑Bradley 843E EtherNet/IP Absolute Encoders

843E Absolute Encoders with EtherNet/IP

Three  843ES CIP Safety Encoders from top to bottom. Rear view with four connectors; one 12 mm micro male connector (12:00), one with steel conduit cover (6:00), and two 12 mm micro female connectors (3:00 and 9:00). Front view with hollow shaft in the center and mounting brackets at 3:00 and 9:00. Rear view encased in safety red with four connectors; one with yellow plastic cap (12:00), one with steel conduit cover (6:00), and two with plastic black caps (3:00 and 9:00).

843ES CIP Safety over EtherNet/IP Absolute Encoders

Allen-Bradley logo

Our EtherNet/IP™ Absolute Encoders are designed with an embedded EtherNet/IP switch and dual Ethernet ports to support linear networks and Device Level Ring topologies. By providing auxiliary feedback directly through an EtherNet/IP network, these encoders eliminate the need for point-to-point wiring. These encoders are designed for high performance and reliability in harsh industrial environments. Our encoder offerings include models that brings in the encoder as a feedback only axis for machine applications using integrated motion on EtherNet/IP. We also offer models designed for safety applications that require speed, direction, or position monitoring safety functions.


Feature 842E & 842E-CM Integrated Motion 843E EtherNet/IP 843ES with CIP Safety
Resolution 18 bit x 12 bit (262,144 x 4,096) 18 bit x 12 bit (262,144 x 4,096) 18 bit x 12 bit (262,144 x 4,096) for standard connection 15 bit x 12 bit (32,768 x 4,096) for safety connection
Supports Endless Shaft Functionality Yes Yes Yes for standard conneciton, No for safety connection
Shaft Options Solid and hollow Solid and hollow Solid and hollow
RPI 2 ms and greater 1 ms and greater 1 ms and greater
EMC Test Criterion A A and B A and B
Enclosure Rating IP67 IP67 IP67
Automatic Diagnostics No Yes Yes
Velocity/Accel Filtering No Yes Yes
Operating Temperature -30…+85 °C (-22…+185 °F) -40…+80 °C (-40…+176 °F) -40…+80 °C (-40…+176 °F)
Housing Material Aluminum Aluminum, offers nano-coated versions also Aluminum
Communication Dual Ethernet ports support linear and Device Level Ring topologies Dual Ethernet ports support linear and Device Level Ring topologies Dual Ethernet ports support linear and Device Level Ring topologies
Safety N/A N/A Provides safety ratings up to and including SIL 3 and PLe, Cat. 3, according to the latest safety standards

In Episode 3 of ROK Talk, Rob and Nathan have two guests Linxi Gao, Product Manager, and Jon Riemer, Commercial Project Engineer for Safety Systems. Linxi gives an overview of Safety Encoder features and application examples, while Jon talks about selection, and the differences between drive- and controller-based applications.



You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
Bulletin 842E EtherNet/IP Encoders Installation 842E-IN001_-EN-P
Bulletin 842E-CM Integrated Motion on EtherNet/IP Installation 842E-IN002_-EN-P
Bulletin 843E/843ES EtherNet/IP Absolute Encoders Installation 843-IN001_-EN-P
User Manuals Publication
Bulletin 842E EtherNet/IP Absolute Encoder User Manual 842E-UM001_-EN-P
Bulletin 842E-CM Integrated Motion Encoder on EtherNet/IP User Manual 842E-UM002_-EN-P
Bulletin 843E/843ES EtherNet/IP Absolute Encoders User Manual 843-UM001_-EN-P
Product Profiles Publication
Bulletin 843E Ethernet/IP Absolute Encoder Product Profile 843E-PP001_-EN-P
Bulletin 843ES CIP Safety over EtherNet/IP Absolute Encoders Product Profile 843ES-PP001_-EN-P
Bulletin 842E EtherNet/IP Absolute Encoder Product Profile 842E-PP001_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed

842E EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

842E-CM Integrated Motion on EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • NRTL mark (cULus Listed and TÜV Rheinland) for UL 508
  • CAN/CSA C22.2.14-10
  • UKCA Marked for all applicable regulations

843E Standard EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • cULus Listed (UL 61010)
  • KCC
  • RCM
  • UKCA Marked for all applicable regulations

843ES CIP Safety over EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • cULus Listed (UL 61010)
  • KCC
  • RCM
  • TÜV Rheinland
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left EtherNet/IP Absolute Encoders
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose