Loading

Kinetix 6500 Servo Drives
Allen-Bradley

As of December 2025, our Kinetix 6500 Servo Drives will be discontinued and no longer available for sale.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(10)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen‑Bradley Bulletin 2094 Kinetix® 6500 EtherNet/IP Servo Drives combine high-performance integrated motion with an open EtherNet/IP network.
Allen‑Bradley Bulletin 2094 Kinetix® 6500 EtherNet/IP Servo Drives combine high-performance integrated motion with an open EtherNet/IP network.
Chevron LeftChevron Left
Allen‑Bradley Bulletin 2094 Kinetix® 6500 EtherNet/IP Servo Drives combine high-performance integrated motion with an open EtherNet/IP network.
Chevron LeftChevron Left
Allen-Bradley logo

Like most good things, even the Kinetix® 6500 Servo Drives have come to an end. But don’t worry… While the Kinetix 6500 Servo Drives are being discontinued and will no longer available for sale as of December 31, 2025, we have the tools and assistance to help you migrate to our Kinetix® 5700 Servo Drives.

Product Compatibility and Migration Solutions

Demanding market conditions pose significant challenges. Across the enterprise and throughout the lifecycle, you must continuously strive for ways to leverage your existing automation investment.

Let Rockwell Automation help you determine your migration options and show you the benefits, including better performance, more informed business decisions, reduced maintenance costs, and quicker response to changing market demands.

Use the Product Lifecycle Status search tool to find specific lifecycle information by catalog number.

Learn more about our Product Compatibility and Migration Solutions.


Tools & Resources

Industrial Safety Solutions
Industrial Safety Solutions
Capability
Capability
Industrial Safety Solutions
Explore Rockwell Automation's industrial safety solutions to improve workplace safety, boost productivity, and meet compliance standards.
Explore Our Capabilities
Industrial Safety Products
Industrial Safety Products
Products
Products
Industrial Safety Products
Our safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
Learn More
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Software
Software
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Get Started
FactoryTalk
FactoryTalk
Software
Software
FactoryTalk
FactoryTalk® software is built for supporting an ecosystem of advanced industrial applications, including IoT.
Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Servo Drives Specifications KNX-TD005_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
Kinetix 6200 and Kinetix 6500 Control Module Installation 2094-IN012_-EN-P
Kinetix 6200 and Kinetix 6500 IAM and AM Power Modules Installation 2094-IN011_-EN-P
Kinetix 6000 Power Rail Installation 2094-IN003_-EN-P
AC Line Filters Installation 2090-IN013_-EN-P
Line Interface Module Installation 2094-IN005_-EN-P
2094 Mounting Brackets Installation 2094-IN008_-EN-P
2090 Resistive Brake Module Installation 2090-IN009_-EN-P
Kinetix 6000 Shunt Module Installation 2094-IN004_-EN-P
Kinetix 6000 Slot-filler Module Installation 2094-IN006_-EN-P
Encoder Output Emulator Module Installation 2198-IN013_-EN-P
Low-profile Connector Kits Installation 2094-IN007_-EN-P
Low-profile Connector Kit for I/O, Safety, and Auxiliary Feedback Installation 2090-IN021_-EN-P
Low-profile Connector Kit for Cascading Safe Torque-off Signals Installation 2090-IN043_-EN-P
User Manuals Publication
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design Guide KNX-RM003_-EN-P
Kinetix 6200 and Kinetix 6500 Modular Multi-axis Servo Drives User Manual 2094-UM002_-EN-P
Kinetix 6200 and Kinetix 6500 Safe-speed Monitoring Safety Reference Manual 2094-RM001_-EN-P
Kinetix 6200 and Kinetix 6500 Safe Torque-off Safety Reference Manual 2094-RM002_-EN-P
Integrated Motion on the Ethernet/IP Network Configuration and Startup User Manual MOTION-UM003_-EN-P
Encoder Output Module User Manual 2198-UM003_-EN-P
System Design for the Control of Electrical Noise GMC-RM001_-EN-P
Integrated Motion on the EtherNet/IP Network Reference Manual MOTION-RM003_-EN-P
Program Guides Publication
Motion System Tuning Application Technique MOTION-AT005_-EN-P
Certifications
Certifications
UL Listed CertificationUL Listed Certification
  • CE-compliant
  • UL-listed to U.S. and Canadian safety standards

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Kinetix 6500 Servo Drives
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose