Our Bulletin 500LP Top Wiring Permanent Magnet Latching Lighting Contactors are used to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor and lighting loads. These contactors are offered with 110/120 VAC control voltage.
- Products
- Overview
- Documentation
- Certifications
Overview
Overview
- Includes NEMA sizes to 300 A
- Includes 3-pole configurations
- Offers 4-pole configurations with power pole kit
- Offers only 110/120 VAC control voltage
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Feeder Disconnect and Combination Lighting Contactor Specifications | 500-TD013_-EN-P |
| Product Profiles | Publication |
|---|---|
| Selecting Effective Lighting Control White Paper | 500LC-WP001_-EN-P |
Certifications
Certifications
CSA Certified — LR1234
UL Listed — File No. E14843, Guide No. NRNT
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.