Our Bulletin 500L Lighting Contactors are electrically held contactors that switch the current to incandescent filament, fluorescent, mercury arc lamps, and capacitors. You can't use these contactors on sign flashers.
- Products
- Overview
- Documentation
- Certifications
Overview
Overview
- Top wiring
- For non-motor loads, lighting, heating
- NEMA sizes to 2250 A
- Enclosure ratings: NEMA Type 1, 3R/12, 4/4X (stainless steel)
- Special purpose enclosures Type 4X Glass Reinforced Polyester Bolted — 7 and 9, and 3R, 7 and 9
- 2-, 3-, and 4-pole configurations
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Feeder Disconnect and Combination Lighting Contactor Specifications | 500-TD013_-EN-P |
| Product Profiles | Publication |
|---|---|
| Selecting Effective Lighting Control White Paper | 500LC-WP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Western Regional Configuration Center Flyer | CMPNTS-QR003_-EN-P |
| Central Regional Configuration Center Flyer | CMPNTS-QR004_-EN-P |
Certifications
Certifications
- CE Marked
- CSA Certified — LR1234, LR11924
- UL Listed — File No. E14843; Guide No. NRNT
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.