Loading

Stratix 4100 ETAP

The next generation Stratix Ethernet/IP Test Access Point from Rockwell Automation, the Stratix 4100 brings increased speed, media conversion, and DLR capabilities.
Loading
  1. Products
  2. Overview
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(33)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen Bradley Stratix 4100 ETAP Front
  • Allen-Bradley-Stratix-4100-ETAP-Left-Angle.jpg
  • Allen-Bradley-Stratix-4100-ETAP-Side.jpg
Allen Bradley Stratix 4100 ETAP Front
Allen-Bradley-Stratix-4100-ETAP-Left-Angle.jpg
Allen-Bradley-Stratix-4100-ETAP-Side.jpg
Allen-Bradley logo

Introducing the Stratix® 4100: Next-Generation Ethernet/IP Test Access Point (ETAP)

The Stratix 4100 is designed to elevate network reliability and resiliency. With a high-speed transmission rate of 1 Gbps, advanced networking diagnostic features, and the capability to integrate non-DLR devices into DLR networks, the Stratix® 4100 is the modern solution for your network needs.

Supporting both single mode and multimode fiber, users can effortlessly convert and enhance their network infrastructure. Additionally, the Stratix® 4100 ETAP offers robust media conversion capabilities (cooper to fiber and vice versa), ensuring seamless integration across diverse network environments.

Enhanced with AOP in Logix Designer, Stratix® 4100 provides status connection, allowing customers to view device performance diagnostics in the controller tag structure and simplified installation through a modern form factor (two ports on front of device and in angled position) 


Overview

  • Integrate a non-DLR capable device into a DLR network
    • Increases network resiliency and improves production uptime while not imposing the acquisition of new devices
  • Assign the ETAP device as a Ring Supervisor in the network
    • Manage the update rates of traffic on the ring, allowing for efficient use of the network device’s operation
  • Troubleshoot network issues when configured in a Debug Mode
    • Easy transition to Debug Mode through Rockwell Automation tools
    • Third-party tools allow for monitoring of CIP traffic flow
  • Get increased speed for modernization
    • 1 Gbps data transmission rate
  • Supports media conversion from fiber to copper and vice versa
    • Allowing longer runs of cabling with fiber (greater than 100 m [328.1 ft])
  • Includes advanced network diagnostics features
    • LLDP (Link Layer Discovery Protocol) – supporting the ability to identify directly connected devices
    • ADDA (Automatic Device Descriptive Analytics) – visible through the add-on profile and product webpage, visibility of key performance parameters
    • Status Assembly - Tags structure data of device diagnostics can be exposed to upper-level software
    • CIP Security – supports CIP Security natively, integrating into CIP Secure networks, through FactoryTalk® Policy Manager

Technical Specifications

Attributes

1783-ETAP3T

1783-ETAP1T2SFP

Power consumption, max

3.7 W

7.25 W

Current consumption, max

180 mA @24V DC

375 mA @24V DC

DC power supply voltage rating

24V DC (20.4…27.6V DC)

24V DC (20.4…27.6V DC)

Ethernet connections

RJ45 connector per IEC 60603-7-2

IEC 61754-20 LC connector with SFP
 RJ45 connector per IEC 60603-7-2

DC power connections

• One 0.33…3.3 mm2 (22…12 AWG)

• Two 0.33…1.3 mm2 (22…16 AWG) solid

• Stranded copper wire rated at 75 °C (167 °F) or greater

• 1.2 mm (3/64 in.) insulation, max

• One 0.33…3.3 mm2 (22…12 AWG)

• Two 0.33…1.3 mm2 (22…16 AWG) solid

• Stranded copper wire rated at 75 °C (167 °F) or greater

 • 1.2 mm (3/64 in.) insulation, max

 

Temperature, operating

-25 °C ≤ Ta ≤ +70 °C

-25 °C ≤ Ta ≤ +70 °C

Temperature, surrounding air, max

70 °C (158 °F)

70 °C (158 °F)


You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Stratix 4100 ETAP
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose