- Offers 5 and 8 10/100 Mbps fast Ethernet copper port versions
- Allows for logical segmentation in a single switch, which reduces total number of switches needed
- Enables network link redundancy and fast link recover with STP
- Supports SNMP, alarm relay, and syslog allowing you to uncover errors before the network stops
- Secures networks using Port Security to disable ports, or control end device connectivity based on MAC address
- Provides secure connectivity with SSH and HTTPS
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 1783 Stratix® 2500 Lightly Managed Switches enable network connectivity in applications where traditional unmanaged switches lack the ability to provide diagnostics and security. This connectivity helps you achieve higher productivity and network reliability.
Product Comparison
Stratix 2000 UnmanagedSwitch |
Stratix 2500 Lightly Managed Switch |
|
| Ports | 4...16 | 5, 8 |
| Fiber Ports (Maximum) | 2 | 0 |
| Gig Ports (Maximum) | 6 | 0 |
| Redundant Power Inputs | ✓ | |
| STP, RSTP, MTSP Resiliency Protocols | ✓ | |
| EtherChannel (Link Aggregation) | ✓ | |
| MAC ID Port Security, Crypto (SSH, SNMP), HTTPS Access | ✓ | |
| Port Thresholds (Storm Control) | ✓ | |
| Port Mirroring | ✓ | |
| CIP Interface (Studio 5000 AOP and Faceplate) | ✓ | |
| VLANS | ✓ |
Certifications
- CE
- cULus
- EAC
- EtherNet/IP
- Ex
- KC
- RCM
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Tools & Resources
Recommended For You
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Stratix Ethernet Device Specifications | 1783-TD002_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Stratix 2500 Lightly Managed Switches Installation | 1783-IN011_-EN-P |
| User Manuals | Publication |
|---|---|
| Stratix 2500 Lightly Managed Switches User Manual | 1783-UM009_-EN-P |
| Ethernet Reference Manual | ENET-RM002_-EN-P |
| Product Profiles | Publication |
|---|---|
| Stratix 2500 Lightly Managed Switches Product Profile | ENET-PP014_-EN-P |