Loading

1788 EtherNet/IP to Profibus-PA
Allen-Bradley

Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(23)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. These linking devices provide a direct link between Profibus-PA and EtherNet/IP without requiring an intermediate Profibus-DP layer.

Allen-Bradley logo
  • Self-contained, panel, or DIN-rail mountable device
  • Links an EtherNet/IP™ network to a single Profibus-PA segment
  • Operates as a true PA master without requiring a DP network, DP master, coupler device, or external power conditioner
  • Supports as many as 24 PA field devices
  • Supports multiple levels of device and media redundancy
    • Provides two physical Profibus-PA ports
    • Intelligent Fieldbus Junction Box protects the network from both short and open circuit faults, improving the overall reliability of the system
  • Supports EtherNet/IP Media redundancy
    • Hosts two Ethernet ports through Embedded Ethernet Switch technology
    • Allows the device to be connected in a linear or a Device Level Ring (DLR) topology
  • Supports Master Device redundancy
    • Allows two identically-configured Redundant EtherNet/IP to Profibus-PA linking devices to be connected on the same PA network
    • Supports transfer of data between the devices and the Logix controller
  • Provides seamless RSLogix 5000™ environment integration through Add-On Profiles, which automatically identifies field devices and configures them to their default settings
  • Supports FDT/DTM Technology, allowing direct access to field device diagnostics and parameters using an FDT frame, such as FactoryTalk® AssetCentre
  • Provides all basic diagnostic information in the input assembly
  • Helps simplify large network commissioning through diagnostic parameters such as Power Supply Voltage, PA Bus Voltage (A & B bus), PA Bus Current (A & B bus), and Unit Internal Temperature
  • Simplifies commissioning through onboard advanced diagnostics, including a node-specific PA bus oscilloscope trace that can be viewed within the RSLogix5000 Add-On Profile

Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • c-UL-us
  • CE
  • C-Tick
  • EtherNet/IP
  • KC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Profibus PA Linking Device Product Profile 1788-PP005_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left 1788 EtherNet/IP to Profibus-PA
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose